Skip to main content
Renesas Electronics Corporation
Charging System Safety Circuit

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LBM
Lead Count (#):12
Pkg. Dimensions (mm):4.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (ISL9209BIRZ)Download
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTDFN
Carrier TypeTube
MOQ3000
Battery Leakage Current (Max)20nA max @ 4.34VVB
Battery Overvoltage Protection (Typical)4.34 V
Battery Overvoltage Protection (V)4.34 - 4.34
Input Overvoltage Protection (Typical) (V)5.58
Input Overvoltage Protection (V)5.58
Input Overvoltage Protection Range (V)5.65 - 6
Lead Count (#)12
Length (mm)4
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 3.0 x 0.75
Programmable Overcurrent (Max)1.5
Programmable Overcurrent Range (A)1.5
Qualification LevelStandard
Ron @ 500mA250 typ, 450 max
Ron @ 500mA (Max) (mohms)450
Ron @ 500mA (Typical) (mohms)250
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.75
Width (mm)3

Description

The ISL9209B is an integrated circuit (IC) optimized to provide a redundant safety protection to a Li-ion battery from failures of a charging system. The IC monitors the input voltage, the battery voltage and the charge current. When any of the three parameters exceeds its limit, the IC turns off an internal P-Channel MOSFET to remove the power from the charging system. In addition to the above protected parameters, the IC also monitors its own internal temperature and turns off the P-Channel MOSFET when the temperature exceeds +140°C. Together with the battery charger IC and the protection module in a battery pack, the charging system using the ISL9209B has triple-level protection and is two-fault tolerant. The IC is designed to turn on the internal PFET slowly to avoid inrush current at power up but will turn off the PFET quickly when the input is overvoltage in order to remove the power before any damage occurs. The ISL9209B has a logic warning output to indicate the fault and an enable input to allow the system to remove the input power.