| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP-BP |
| Pkg. Code: | WPQ |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 1.8 x 1.0 x 0.00 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Longevity | 2033 Dec |
| Pkg. Type | WLCSP-BP |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free Ball Terminal (SAC405)-e1 |
| Temp. Range (°C) | -40 to +85°C |
| Control Type | Hysteretic Mode |
| IQ [Rail 1] (µA) | 0.95 |
| Input Voltage (Max) [Rail 1] (V) | 5.5 - 5.5 |
| Input Voltage (Min) [Rail 1] (V) | 1.8 |
| Length (mm) | 1.8 |
| MOQ | 3000 |
| Output Current (Max) [Rail 1] (A) | 0.6 |
| Output Voltage (Max) [Rail 1] (V) | 1.18 |
| Output Voltage (Min) [Rail 1] (V) | 0.4 |
| Outputs (#) | 1 |
| POR | Yes |
| Parametric Category | Buck Regulators (Integrated FETs) |
| Peak Efficiency (%) | 97 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 1.8 x 1.0 x 0.00 |
| Price (USD) | $2.7 |
| Qualification Level | Standard |
| Quiescent Current | .95 µA |
| SYNCH Capability | No |
| Simulation Model Available | N/A |
| Switching Frequency (KHz) | 2500 - 2500 |
| Switching Frequency Range (Typical) (kHz) | 2500 - 2500 |
| Topology [Rail 1] | Buck |
| Width (mm) | 1 |
The ISL9123B is a highly integrated buck-switching regulator capable of supplying output voltage down to 0.4V. The device features an extremely low quiescent current consumption of 950nA in regulation mode, 140nA in forced bypass mode (ISL9123/A), and 7nA in shutdown mode. It provides 86% efficiency at 10μA load (VIN = 3.6V, VOUT = 3.3V) and has peak efficiency greater than 97% (VIN = 3.6V, VOUT = 3.3V) for ISL9123/A. It supports input voltages from 1.8V to 5.5V.
The ISL9123/A device has automatic bypass functionality for situations in which the input voltage is close to or below the output voltage. In addition to the automatic bypass functionality, the forced bypass power-saving mode can be chosen if voltage regulation is not required. Forced bypass power saving mode is accessible using the I2C interface bus.
The device is capable of delivering up to 600mA of output current (VIN > 2.5V) and provides excellent efficiency because of its adaptive frequency hysteretic control architecture.
The device is designed for stand-alone applications and supports a default output voltage at Power-On Reset (POR). After POR, the output voltage can be adjusted in the range of 0.4V to 5.375V for (ISL9123/A) and to 1.180V (for ISL9123B) by using the I2C interface bus. Specific default output voltages are available upon request. The device requires only a single EIA 0603 size inductor and a minimum of two external capacitors. The power supply solution size is minimized by a 1.8mm x 1.0mm 8 Bump WLCSP and is also available in a 3.0mm x 2.0mm 8 Ld plastic DFN.