| CAD Model: | View CAD Model |
| Pkg. Type: | TFBGA |
| Pkg. Code: | VPH |
| Lead Count (#): | 35 |
| Pkg. Dimensions (mm): | 6.3 x 4.7 x 0.91 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (ISL91211BIKZ-T) | EnglishJapanese |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 35 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free Ball Terminal (SAC-Q)-e6 |
| Temp. Range (°C) | -40 to +85°C |
| Comm. Interface | I2C |
| Control Type | Current Mode |
| Function | 4-ch PMIC |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Max) [Rail 1] | 5.5 |
| Input Voltage (Min) (V) | 2.7 |
| Input Voltage (Min) [Rail 1] (V) | 2.7 |
| Input Voltage Range (V) | 2.7 - 5.5 |
| Lead Compliant | No |
| Length (mm) | 6.3 |
| MOQ | 3000 |
| Output Current (Max) [Rail 1] (A) | 5 |
| Output Voltage (Max) [Rail 1] (V) | 2 |
| Output Voltage (Min) [Rail 1] (V) | 0.3 |
| Outputs (#) | 4 |
| POR | Yes |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Peak Efficiency (%) | 95 |
| Phases (Max) | 1 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 6.3 x 4.7 x 0.91 |
| Pkg. Type | TFBGA |
| Qualification Level | Standard |
| Quiescent Current | 62 µA |
| SYNCH Capability | No |
| Switching Frequency Range (Typical) (kHz) | 2000 - 2000 |
| Switching Regulators | 4 |
| Tape & Reel | No |
| Thickness (mm) | 0.91 |
| Topology [Rail 1] | Buck |
| Width (mm) | 4.7 |
The ISL91211AIK is a 4-phase, three output programmable Power Management IC (PMIC) and the ISL91211BIK is a 4-phase, four output programmable PMIC. Optimized with highly efficient synchronous buck converters for multiphase and single-phase operations, these converters deliver up to 5A per phase maximum output current. Featuring four buck controllers that can reconfigure their power stages to the controllers, both PMICs offer flexibility and allow seamless, design-in for a wide range of applications that need high output power and a small solution size.
ISL91211AIK and ISL91211BIK integrate low ON-resistance MOSFETs at 2MHz switching frequency, allowing smaller external inductors and capacitors to be used. With automatic Diode Emulation and Pulse Skipping modes under light-load conditions, this feature improves efficiency and maximizes battery life. The ISL91211AIK and ISL91211BIK deliver a highly robust power solution through a controller based on the Renesas proprietary Rapid Robust Ripple Regulator (R5) technology, offering tight output accuracy and load regulation, ultra-fast transient response, seamless DCM/CCM transitions, and no required external compensation.
In addition to the standard interrupt, chip enable, and watchdog reset functions, the ISL91211AIK and ISL91211BIK also feature four MPIOs and three GPIOs that supports SPI, I2C communication protocol, and various other pin mode functions.