Skip to main content
Renesas Electronics Corporation
Quad Output Power Management IC

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-TKCURDL
Pkg. Code:WNO
Lead Count (#):54
Pkg. Dimensions (mm):3.7 x 2.6 x 0.50
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)54
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C
Control TypeCurrent Mode
Function4-ch PMIC
GPIOs (#)3
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Input Voltage (Min) (V)2.5
Input Voltage (Min) [Rail 1] (V)2.5
Input Voltage Range (V)2.5 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)4
Length (mm)3.7
MOQ3000
Output Current (Max) [Rail 1] (A)20
Output Voltage (Max) (V)1.2
Output Voltage (Max) [Rail 1] (V)2
Output Voltage (Min) (V)0.3
Output Voltage (Min) [Rail 1] (V)0.3
Outputs (#)4
PORYes
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Peak Efficiency (%)90
Phases (Max)1
Pitch (mm)0.4
Pkg. Dimensions (mm)3.7 x 2.6 x 0.50
Pkg. TypeWLCSP-TKCURDL
Product TypeMPU
Qualification LevelStandard
Quiescent Current62 µA
SYNCH CapabilityNo
Step-up DC/DC converter Channels (#)0
Switching Frequency (KHz)6 - 6
Switching Frequency (MHz)2 - 2
Switching Frequency Range (Typical) (kHz)2000 - 6000
Switching Regulators4
Thickness (mm)0.5
Topology [Rail 1]Buck
Total step-down DC/DC converter channels (#)4
Width (mm)2.6

Description

The ISL91211A is a 4-phase, three-output programmable Power Management IC (PMIC), and the ISL91211B is a 4‑phase, four-output programmable PMIC. They are optimized with highly efficient synchronous buck converters capable of multiphase and single‑phase operations that can deliver up to 5A per phase continuous output current. It features four buck controllers and can reconfigure its power stages to these controllers. This flexibility allows seamless design-in for a wide range of applications that require high output power and a small solution size. ISL91211A and ISL91211B integrate low ON-resistance MOSFETs and programmable PWM frequency, allowing the use of very small external inductors and capacitors. They feature automatic Diode Emulation and Pulse Skipping modes under light-load conditions to further improve efficiency and maximize battery life. The ISL91211A and ISL91211B deliver a highly robust power solution by featuring a controller based on Renesas' proprietary R5 Technology that provides tight output accuracy and load regulation, ultra-fast transient response, seamless DCM/CCM transitions, and requires no external compensation. In addition to the standard interrupt, chip enable, and watchdog reset functions, ISL91211A and ISL91211B also feature four MPIOs and three GPIOs capable of supporting SPI, I2C communication protocols, and various other pin mode functions.