Skip to main content
Renesas Electronics Corporation
Triple-Output Power Management IC

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-TKCURDL
Pkg. Code:WNO
Lead Count (#):54
Pkg. Dimensions (mm):3.7 x 2.6 x 0.50
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)54
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceI2C
Control TypeCurrent Mode
Function3-ch PMIC
GPIOs (#)3
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Min) (V)2.5
Input Voltage (Min) [Rail 1] (V)2.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)3
Length (mm)3.7
MOQ3000
Output Current (Max) [Rail 1] (A)10
Output Voltage (Max) (V)1.2
Output Voltage (Max) [Rail 1] (V)2
Output Voltage (Min) (V)0.3
Output Voltage (Min) [Rail 1] (V)0.3
Outputs (#)3
PORYes
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Peak Efficiency (%)90
Phases (Max)2
Pitch (mm)0.4
Pkg. Dimensions (mm)3.7 x 2.6 x 0.50
Pkg. TypeWLCSP-TKCURDL
Product TypeMPU
Qualification LevelStandard
Quiescent Current62 µA
SYNCH CapabilityNo
Step-up DC/DC converter Channels (#)0
Switching Frequency (KHz)6 - 6
Switching Frequency (MHz)2 - 2
Switching Frequency Range (Typical) (kHz)2000 - 6000
Thickness (mm)0.5
Topology [Rail 1]Buck
Total step-down DC/DC converter channels (#)3
Width (mm)2.6

Description

The ISL91211A is a four-phase, three-output programmable power management IC (PMIC). It is optimized with highly efficient synchronous buck converters capable of multiphase and single‑phase operation, delivering up to 5A per phase continuous output current. It features four buck controllers and can reconfigure its power stages to these controllers. This flexibility allows for seamless design-in for a wide range of applications that require high output power and a small solution size. ISL91211A integrates low ON-resistance MOSFETs and programmable PWM frequency, allowing the use of very small external inductors and capacitors. They feature automatic diode emulation and pulse skipping modes under light-load conditions to further improve efficiency and maximize battery life. The ISL91211A delivers a highly robust power solution by featuring a controller based on Renesas' proprietary R5 (Rapid Robust Ripple Regulator) Technology that provides tight output accuracy and load regulation, ultra-fast transient response, seamless DCM/CCM transitions, and requires no external compensation. In addition to the standard interrupt, chip enable, and watchdog reset functions, the ISL91211A also features four MPIOs and three GPIOs capable of supporting SPI and I²C communication protocols, and various other pin mode functions.