Skip to main content
Renesas Electronics Corporation
High-Efficiency 1.8A Boost Regulator with Input-to-Output Bypass

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-TKCURDLBC
Pkg. Code:WEV
Lead Count (#):16
Pkg. Dimensions (mm):1.8 x 1.8 x 0.54
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC405)-e1
Temp. Range (°C)-40 to +85°C
Control TypeCurrent Mode
IQ [Rail 1] (µA)45
Input Voltage (Max) (V)5.4
Input Voltage (Max) [Rail 1]5.4
Input Voltage (Min) (V)2.35
Input Voltage (Min) [Rail 1] (V)2.35
Length (mm)1.8
MOQ3000
Output Current (Max) [Rail 1] (A)1.8
Output Voltage (Max) (V)5.2
Output Voltage (Max) [Rail 1] (V)5.2
Output Voltage (Min) (V)5
Output Voltage (Min) [Rail 1] (V)5
Outputs (#)1
PORYes
Parametric CategoryBoost Regulators (Integrated FETs)
Peak Efficiency (%)96
Pitch (mm)0.4
Pkg. Dimensions (mm)1.8 x 1.8 x 0.54
Pkg. TypeWLCSP-TKCURDLBC
Qualification LevelStandard
Quiescent Current45 µA
SYNCH CapabilityNo
Switching Frequency (KHz)2.9 - 2.9
Switching Frequency Range (Typical) (kHz)2100 - 2900
Thickness (mm)0.54
Topology [Rail 1]Boost
Width (mm)1.8

Description

The ISL91134 is an integrated boost switching regulator for battery-powered applications. The device provides a power supply solution for products using a one-cell Li-ion or Li-polymer battery. The device is capable of delivering up to 1.8A output current from VIN = 3V and VOUT = 5V. The no-load quiescent current is only 108µA in Boost mode and 45µA in Forced Bypass mode, which significantly reduces the standby consumption.

The ISL91134 offers a Bypass mode operation where the output is directly connected to the input through a 38mΩ MOSFET to allow a significantly lower dropout voltage. The Bypass mode can be entered by an external command or by auto bypass. The Forced Bypass mode allows the output voltage to operate close to the input voltage and improves the efficiency under these conditions.

The ISL91134 is designed to support a fixed output voltage of 5V. A voltage select pin is available for each output variant to scale up the output voltage by a small offset to compensate for the load transient droop. The ISL91134 requires only an inductor and a few external components to operate. The 2.5MHz switching frequency further reduces the size of external components. The ISL91134 is available in a 16-bump, 0.4mm pitch, 1.78mm x 1.78mm WLCSP.