Skip to main content
Renesas Electronics Corporation
1.2A High Efficiency Buck-Boost Regulators

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LET
Lead Count (#):12
Pkg. Dimensions (mm):3.0 x 3.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL9112IRT7Z-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)12
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
BOM Total Footprint (mm2)9
Control TypeCurrent Mode
IQ [Rail 1] (µA)35
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Min) (V)1.8
Input Voltage (Min) [Rail 1] (V)1.8
Length (mm)3
MOQ6000
Output Current (Max) [Rail 1] (A)1.2
Output Voltage (Max) (V)5
Output Voltage (Max) [Rail 1] (V)5
Output Voltage (Min) (V)1.9
Output Voltage (Min) [Rail 1] (V)1.9
Outputs (#)1
PORYes
Parametric CategoryBuck-boost Regulators (Integrated FETs)
Peak Efficiency (%)95
Pitch (mm)0.4
Pkg. Dimensions (mm)3.0 x 3.0 x 0.75
Pkg. TypeTDFN
Qualification LevelStandard
Quiescent Current35 µA
SYNCH CapabilityYes
Switching Frequency (KHz)2.75 - 2.75
Switching Frequency Range (Typical) (kHz)2500 - 2500
Thickness (mm)0.75
Topology [Rail 1]Buck-Boost
Width (mm)3

Description

The ISL9112 is a highly integrated buck-boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, this regulator automatically transitions between operating modes without significant output disturbance.

The device is capable of delivering up to 1.2A output current and provides excellent efficiency due to its fully synchronous 4-switch architecture. A no-load quiescent current of only 35µA also optimizes efficiency under light-load conditions. Forced PWM and/or synchronization to an external clock may also be selected for noise-sensitive applications.

The ISL9112 supports a broader set of programmable features that may be accessed via an I2C bus interface. With a programmable output voltage range of 1.9V to 5V, the ISL9112 is ideal for applications requiring dynamically changing supply voltages. A programmable slew rate can be selected to provide smooth transitions between output voltage settings.

The device requires only a single inductor and very few external components. A power supply solution size is minimized by a tiny 3mm x 3mm package and a 2.5MHz switching frequency, which further reduces the size of external components.