Skip to main content
Renesas Electronics Corporation
High-Efficiency Buck-Boost Regulator with 4.5A Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-TKCURDLBC
Pkg. Code:WY7
Lead Count (#):25
Pkg. Dimensions (mm):2.3 x 2.1 x 0.54
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)25
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.4
Pkg. Dimensions (mm)2.3 x 2.1 x 0.54
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC405)-e1
Temp. Range (°C)-40 to +85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Control TypeCurrent Mode
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Min) (V)1.8
Input Voltage (Min) [Rail 1] (V)1.8
Length (mm)2.3
MOQ3000
Output Current (Max) [Rail 1] (A)3
Output Voltage (Max) (V)5.2
Output Voltage (Max) [Rail 1] (V)5.2
Output Voltage (Min) (V)1
Output Voltage (Min) [Rail 1] (V)1
Outputs (#)1
PORYes
Parametric CategoryBuck-boost Regulators (Integrated FETs)
Peak Efficiency (%)96
Pkg. TypeWLCSP-TKCURDLBC
Qualification LevelStandard
Quiescent Current35 µA
SYNCH CapabilityYes
Simulation Model AvailableiSim
Switching Frequency (KHz)2.9 - 2.9
Switching Frequency Range (Typical) (kHz)2100 - 2900
Thickness (mm)0.54
Topology [Rail 1]Buck-Boost
Width (mm)2.1

Description

ISL91110 and ISL91110IR are high-current buck-boost switching regulators for systems using new battery chemistries. They use Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage. These devices are capable of delivering at least 2A of continuous output current (VOUT = 3.3V) over a battery voltage range of 2.5V to 4.35V. This maximizes the energy utilization of advanced single-cell Li-ion battery chemistries that have significant capacity left at voltages below the system voltage. Their fully synchronous low ON-resistance 4-switch architecture and a low quiescent current of only 35μA optimize efficiency under all load conditions.

ISL91110 and ISL91110IR support standalone applications with a fixed 3.3V or 3.5V output voltage or adjustable output voltage with an external resistor divider. Output voltages as low as 1.0V or as high as 5.2V are supported. ISL91110 and ISL91110IR require only a single inductor and very few external components. Power supply solution size is minimized by its 2.5MHz switching frequency, allowing for small-sized external components.

The ISL91110 is available in a 25-bump, 0.4mm pitch WLCSP (2.33mm x 2.07mm) and the ISL91110IR is available in a 4mm x 4mm, 20 Ld TQFN package.