Skip to main content
Renesas Electronics Corporation
1.2A High Efficiency Buck-Boost Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-BP
Pkg. Code:WFB
Lead Count (#):20
Pkg. Dimensions (mm):2.3 x 1.6 x 0.00
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC405)-e1
Temp. Range (°C)-40 to +85°C
BOM Total Footprint (mm2)3.84
Control TypeCurrent Mode
IQ [Rail 1] (µA)35
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Min) (V)1.8
Input Voltage (Min) [Rail 1] (V)1.8
Length (mm)2.3
MOQ3000
Output Current (Max) [Rail 1] (A)1.2
Output Voltage (Max) (V)5.2
Output Voltage (Max) [Rail 1] (V)5.2
Output Voltage (Min) (V)1
Output Voltage (Min) [Rail 1] (V)1
Outputs (#)1
PORYes
Parametric CategoryBuck-boost Regulators (Integrated FETs)
Peak Efficiency (%)95
Pitch (mm)0.4
Pkg. Dimensions (mm)2.3 x 1.6 x 0.00
Pkg. TypeWLCSP-BP
Qualification LevelStandard
Quiescent Current35 µA
SYNCH CapabilityYes
Simulation Model AvailableiSim
Switching Frequency (KHz)2.75 - 2.75
Switching Frequency Range (Typical) (kHz)2500 - 2500
Topology [Rail 1]Buck-Boost
Width (mm)1.6

Description

The ISL9110A is a highly-integrated Buck-Boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other Buck-Boost regulators, this regulator automatically transitions between operating modes without significant output disturbance.

This part is capable of delivering up to 1.2A output current, and provides excellent efficiency due to its fully synchronous 4-switch architecture. No-load quiescent current of only 35µA also optimizes efficiency under light-load conditions. Forced PWM and/or synchronization to an external clock may also be selected for noise sensitive applications.

The ISL9110A is designed for standalone applications and supports 3.3V and 5V fixed output voltages or variable output voltages with an external resistor divider. Output voltages as low as 1V, or as high as 5.2V are supported using an external resistor divider.

The ISL9110A requires only a single inductor and very few external components. Power supply solution size is minimized by a 2.4mm x 1.6mm WLCSP package and a 2.5MHz switching frequency, which further reduces the size of external components.