Skip to main content
Renesas Electronics Corporation
High Efficiency Buck-Boost Regulator with 4.2A Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-TKCURDLBC
Pkg. Code:WDE
Lead Count (#):20
Pkg. Dimensions (mm):2.3 x 1.7 x 0.54
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC405)-e1
Temp. Range (°C)-40 to +85°C
Control TypeCurrent Mode
IQ [Rail 1] (µA)27.5
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Min) (V)1.8
Input Voltage (Min) [Rail 1] (V)1.8
Length (mm)2.3
MOQ250
Output Current (Max) [Rail 1] (A)1.6
Output Voltage (Max) (V)5.2
Output Voltage (Max) [Rail 1] (V)5.2
Output Voltage (Min) (V)1
Output Voltage (Min) [Rail 1] (V)1
Outputs (#)1
PORYes
Parametric CategoryBuck-boost Regulators (Integrated FETs)
Peak Efficiency (%)95
Pitch (mm)0.4
Pkg. Dimensions (mm)2.3 x 1.7 x 0.54
Pkg. TypeWLCSP-TKCURDLBC
Qualification LevelStandard
Quiescent Current27.5 µA
SYNCH CapabilityYes
Switching Frequency (KHz)2.9 - 2.9
Switching Frequency Range (Typical) (kHz)2400 - 2900
Thickness (mm)0.54
Topology [Rail 1]Buck-Boost
Width (mm)1.7

Description

The ISL91108 is a highly integrated buck-boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, this regulator automatically transitions between operating modes without significant output disturbance.

This device is capable of delivering up to 2.7A of burst current (PVIN = 3V, VOUT = 3.3V), and provides excellent efficiency due to its fully synchronous 4-switch architecture. A no-load quiescent current of only 27.5µA also optimizes efficiency under light-load conditions. Forced PWM and/or synchronization to an external clock may also be selected for noise-sensitive applications.

The ISL91108 is designed for standalone applications and supports a 3.3V fixed output voltage or variable output voltages with an external resistor divider. Output voltages as low as 1V or as high as 5.2V are supported using an external resistor divider.

The ISL91108 requires only a single inductor and very few external components. A power supply solution size is minimized by a 2.34mm x 1.72mm WLCSP and a 2.6MHz switching frequency, which further reduces the size of external components.