Skip to main content
Renesas Electronics Corporation
High-Efficiency Buck-Boost Regulator with 4.1A Switches

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LBC
Lead Count (#):20
Pkg. Dimensions (mm):4.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL91107IRTAZ-T7A)Download

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
Control TypeCurrent Mode
IQ [Rail 1] (µA)45
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1]5.5
Input Voltage (Min) (V)1.8
Input Voltage (Min) [Rail 1] (V)1.8
Length (mm)4
MOQ250
Output Current (Max) [Rail 1] (A)2
Output Voltage (Max) (V)5.2
Output Voltage (Max) [Rail 1] (V)2
Output Voltage (Min) (V)1
Output Voltage (Min) [Rail 1] (V)1
Outputs (#)1
PORYes
Parametric CategoryBuck-boost Regulators (Integrated FETs)
Peak Efficiency (%)96
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 3.0 x 0.75
Pkg. TypeTQFN
Price (USD)$1.97047
Qualification LevelStandard
Quiescent Current45 µA
SYNCH CapabilityNo
Switching Frequency (KHz)2.75 - 2.75
Switching Frequency Range (Typical) (kHz)2250 - 2750
Thickness (mm)0.75
Topology [Rail 1]Buck-Boost
Width (mm)3

Description

The ISL91107IR is a highly integrated buck-boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, this regulator automatically transitions between operating modes without significant output disturbance.

This device is capable of delivering up to 2A of output current (PVIN = 2.8V, VOUT = 3.3V) and provides excellent efficiency due to its fully synchronous 4-switch architecture. A no-load quiescent current of only 45µA also optimizes efficiency under light load conditions.

The ISL91107IR is designed for standalone applications and supports 3.3V fixed output voltages or variable output voltages with an external resistor divider. Output voltages as low as 1V or as high as 5.2V are supported using an external resistor divider.

The ISL91107IR requires only a single inductor and very few external components. A power supply solution size is minimized by its 2.5MHz switching frequency, which further reduces the size of external components. The ISL91107IR is available in a 3mm x 4mm 20-lead TQFN package. Alternatively, the ISL91107 is available in a 2.15mm x 1.51mm WLCSP package.