Skip to main content
Renesas Electronics Corporation
Single Digitally Controlled Potentiometer (XDCP™), Low Noise/Low Power/I2C Bus/256 Taps

Package Information

CAD Model:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MRK
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +105°C
Advanced FeaturesSame as ISL95810 without memory
Channels (#)1
End-to-End Temperature Coefficient (ppm/°C)35
InterfaceI2C
Length (mm)3
MOQ2000
Memory TypeVolatile
Middlepoint Ratiometric Tempco4
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Pkg. TypeMSOP
Qualification LevelStandard
Resistance Options (kΩ)50
Resistance TaperLinear
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)2
Supply Voltage Vcc (Min) (V)2.7
Taps (#)256
VL Terminal Voltage (Max) (V)5.5
Vcc (V)2.7 to 5.5
Width (mm)3
Wiper Current (mA)3
Wiper Resistance (ohms)70

Description

Support is limited to customers who have already adopted these products.

The ISL90810 integrates a digitally controlled potentiometer (XDCP) on a monolithic CMOS integrated circuit. The digitally controlled potentiometers are implemented with a combination of resistor elements and CMOS switches. The position of the wipers are controlled by the user through the I2C bus interface. Each potentiometer has an associated Wiper Register (WR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper. When powered on the ISL90810's wiper will always commence at mid-scale (128 tap position). The DCP can be used as three-terminal potentiometer or as two-terminal variable resistor in a wide variety of applications including control, parameter adjustments, and signal processing.