| CAD Model: | View CAD Model |
| Pkg. Type: | SC70 |
| Pkg. Code: | PHT |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.0 x 1.2 x 0.50 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL90727UIE627Z-TK) | Download |
| Lead Count (#) | 6 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Dimensions (mm) | 2.0 x 1.2 x 0.50 |
| Resistance Options (kΩ) | 50 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | SINGAPORE |
| Advanced Features | Same as ISL90728 with different I2C address; RL connected to GND |
| Channels (#) | 1 |
| End-to-End Temperature Coefficient (ppm/°C) | 45 |
| Interface | I2C |
| Length (mm) | 2 |
| MOQ | 3000 |
| Memory Type | Volatile |
| Middlepoint Ratiometric Tempco | 15 |
| Pitch (mm) | 0.7 |
| Pkg. Type | SC70 |
| Price (USD) | $0.8316 |
| Qualification Level | Standard |
| Resistance Taper | Linear |
| Single Supply Voltage Range (V) | 5.5 |
| Supply Current Icc (µA) | 0.5 |
| Supply Voltage Vcc (Min) (V) | 2.7 |
| Taps (#) | 128 |
| Thickness (mm) | 0.5 |
| VL Terminal Voltage (Max) (V) | 5.5 |
| Vcc (V) | 2.7 to 5.5 |
| Width (mm) | 1.2 |
| Wiper Current (mA) | 3 |
| Wiper Resistance (ohms) | 85 |
The Intersil ISL90727 and ISL90728 are digitally controlled potentiometers (XDCP™). Each device consists of a resistor array, wiper switches, and a control section. The wiper position is controlled by an I2C Bus™. The potentiometer is implemented by a resistor array composed of 127 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the SDA and SCL inputs.