Skip to main content
Renesas Electronics Corporation
Single Volatile 32-Tap Digitally Controlled Potentiometer (XDCP™)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBS
Lead Count (#):6
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL90461UIH627Z-TK)Download

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Resistance Options (kΩ)50
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Advanced FeaturesRheostat with pined our RH and RL
Channels (#)1
End-to-End Temperature Coefficient (ppm/°C)35
Interface2-Pin (Up/Down)
Length (mm)2.9
MOQ4000
Memory TypeVolatile
Pkg. TypeSOT23
Qualification LevelStandard
Resistance TaperLinear
Single Supply Voltage Range (V)5.5
Supply Current Icc (µA)0.3
Supply Voltage Vcc (Min) (V)2.7
Taps (#)32
VL Terminal Voltage (Max) (V)5.5
Vcc (V)2.7 to 5.5
Width (mm)1.6
Wiper Current (mA)0.6
Wiper Resistance (ohms)600

Description

The Intersil ISL90461 is a digitally controlled potentiometer (XDCP). Configured as a variable resistor, the device consists of a resistor array, wiper switches, a control section, and volatile memory. The wiper position is controlled by a 2- pin Up /Down interface. The potentiometer is implemented by a resistor array composed of 31 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS and U/D inputs. The device can be used in a wide variety of applications including:

  • LCD contrast control
  • Parameter and bias adjustments
  • Industrial and Automotive Control
  • Transducer adjustment of pressure, temperature, position, chemical, and optical sensors
  • Laser Diode driver biasing
  • Gain control and offset adjustment