Skip to main content
Renesas Electronics Corporation
Single Volatile 32-Tap Digitally Controlled Potentiometer (XDCP™)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOT23
Pkg. Code:PBR
Lead Count (#):5
Pkg. Dimensions (mm):2.9 x 1.6 x 0.00
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL90460TIH527Z-TK)Download

Product Attributes

Lead Count (#)5
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Resistance Options (kΩ)100kΩ
Single Supply Voltage Range (V)3.7 - 5.5
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)1
Dual Supply Range (V)2.7 to 5.5
Interface2-Pin (Up/Down)
Length (mm)2.9
MOQ4000
Memory TypeVolatile
Pitch (mm)1
Pkg. Dimensions (mm)2.9 x 1.6 x 0.00
Pkg. TypeSOT23
Qualification LevelStandard
Resistance TaperLinear
Taps (#)32
Width (mm)1.6

Description

The Intersil ISL90460 is a digitally controlled potentiometer (XDCP). Configured as a variable resistor, the device consists of a resistor array, wiper switches, a control section, and volatile memory. The wiper position is controlled by a 2- pin Up/Down interface. The potentiometer is implemented by a resistor array composed of 31 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The position of the wiper element is controlled by the CS and U/D inputs. The device can be used in a wide variety of applications including:

  • LCD contrast control
  • Parameter and bias adjustments
  • Industrial and automotive control
  • Transducer adjustment of pressure, temperature, position, chemical, and optical sensors
  • Laser Diode driver biasing
  • Gain control and offset adjustment