Skip to main content
250mA Single LDO with Low IQ, Low Noise and High PSRR LDO

Package Information

CAD Model: View CAD Model
Pkg. Type: WLCSP-BP
Pkg. Code: WFT
Lead Count (#): 4
Pkg. Dimensions (mm): 1.02 x 1.20 x 0.30
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 4
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Pitch (mm) 0.4
Pkg. Dimensions (mm) 1.0 x 1.2 x 0.30
Pb (Lead) Free Yes
Pb Free Category Pb-Free Ball Terminal (SAC405)-e1
Temp. Range (°C) -40 to +85°C
Drop Out Voltage (Typical) 150 @ 250mA
Enable/Shutdown Yes
External Bias No
Fixed Output Voltage Option Yes
Input Voltage (Max) (V) 5.5
Input Voltage (Min) (V) 1.5
Input Voltage Range (V) 1.5 - 5.5
Length (mm) 1
MOQ 3000
Noise (10Hz to 100kHz) (μVrms) 13
O/P Voltage Accuracy (±%) 1.8
Output Current 1 (Max) (A) 0.25
Output Voltage (Max) (V) 3.3
Output Voltage (Min) (V) 0.9
Output Voltage Range (V) 0.9 - 3.3
PGOOD Output No
PSRR (db) 60
Parametric Category Linear Regulators (LDO)
Pkg. Type WLCSP-BP
Price (USD) $0.62441
Qualification Level Standard
Quiescent Current 35 µA
Thickness (mm) 0.3
Width (mm) 1.2

Description

The ISL9021A is a single LDO, which provides high performance, low input voltage and high PSRR. It delivers guaranteed continuous 250mA load current and is stable with 1µF to 4. 7µF of output capacitance (±30%) with an ESR range of 5mΩ to 400mΩ. The input voltage range for the ISL9021A is between 1. 5V to 5. 5V and the output voltage comes in many fixed voltage options with ±1. 8% accuracy over-temperature, line and load ranges. The ISL9021A has typical PSRR of 75dB @ 10kHz and 50dB @ 1MHz. The reverse current protection feature prevents current from flowing back to the power source when the output voltage is pulled higher than the input. The ISL9021A is offered in tiny 4-bump 0. 975mmx1. 155mm WLCSP and 1. 6mmx1. 6mm 6 Ld µTDFN packages.