Skip to main content
Renesas Electronics Corporation
250mA Single LDO with Low IQ, Low Noise and High PSRR LDO

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-BP
Pkg. Code:WFT
Lead Count (#):4
Pkg. Dimensions (mm):1.0 x 1.2 x 0.30
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.4
Pkg. Dimensions (mm)1.0 x 1.2 x 0.30
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC405)-e1
Temp. Range (°C)-40 to +85°C
Drop Out Voltage (Typical)150 @ 250mA
Enable/ShutdownYes
External BiasNo
Fixed Output Voltage OptionYes
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)1.5
Input Voltage Range (V)1.5 - 5.5
Length (mm)1
MOQ3000
Noise (10Hz to 100kHz) (μVrms)13
O/P Voltage Accuracy (±%)1.8
Output Current 1 (Max) (A)0.25
Output Voltage (Max) (V)3.3
Output Voltage (Min) (V)0.9
Output Voltage Range (V)0.9 - 3.3
PGOOD OutputNo
PSRR (db)60
Parametric CategoryLinear Regulators (LDO)
Pkg. TypeWLCSP-BP
Qualification LevelStandard
Quiescent Current35 µA
Thickness (mm)0.3
Width (mm)1.2

Description

The ISL9021A is a single LDO, which provides high performance, low input voltage and high PSRR. It delivers guaranteed continuous 250mA load current and is stable with 1µF to 4. 7µF of output capacitance (±30%) with an ESR range of 5mΩ to 400mΩ. The input voltage range for the ISL9021A is between 1. 5V to 5. 5V and the output voltage comes in many fixed voltage options with ±1. 8% accuracy over-temperature, line and load ranges. The ISL9021A has typical PSRR of 75dB @ 10kHz and 50dB @ 1MHz. The reverse current protection feature prevents current from flowing back to the power source when the output voltage is pulled higher than the input. The ISL9021A is offered in tiny 4-bump 0. 975mmx1. 155mm WLCSP and 1. 6mmx1. 6mm 6 Ld µTDFN packages.