Skip to main content
Renesas Electronics Corporation
100V, 1.25A Peak, High Frequency Half-Bridge Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTF
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOICN
Carrier TypeReel
MOQ1000
Bootstrap Supply Voltage (Max) (V)114
Charge PumpNo
Fall Time0.016
Input Logic LevelCMOS
Lead Count (#)8
Length (mm)4.9
Pb (Lead) FreeNo
Peak Pull-down Current (A)1.25
Peak Pull-up Current (A)1.25
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Qualification LevelStandard
Rise Time (μs)16
Temp. Range (°C)-40 to +125°C
Turn-Off Prop Delay (ns)31
Turn-On Prop Delay (ns)39
VBIAS (Max) (V)14
Width (mm)3.9

Description

ISL89400, ISL89401 The ISL89400, ISL89401 are 100V, high frequency, half-bridge N-Channel power MOSFET driver ICs. They are based on the popular HIP2100, HIP2101 half-bridge drivers, but offer several performance improvements. The ISL89400 has additional input hysteresis for superior operation in noisy environments and the inputs of the ISL89401 (like those of the ISL89400) can now safely swing to the VDD supply rail. Finally, both parts are available in a very compact 9 Ld DFN package and an 8 Ld SOIC to minimize the required PCB footprint.