Skip to main content
Renesas Electronics Corporation
High Speed, Dual Channel, 6A, Power MOSFET Driver with Enable Inputs

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN-EP
Pkg. Code:MUT
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL89163FBEBZ)Download

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Drivers (#)2
Fall Time0.02
IS (mA)5
Input Signal (Max)16
Input Signal Range0 to 16
Input Supply (Max) (VP)16 - 16
Input Supply Range (V)4.5 - 16
Input Voltage (Max) (V)16
Length (mm)4.9
MOQ980
Operating Freq (Max) (MHz)10
Output Signal (Max) (V)16
Output Signal Range0 to +16
Parametric CategoryLow-Side FET Drivers
Peak Output Current IPK (A)6
Pkg. TypeSOICN-EP
Qualification LevelStandard
RDS (ON) (Ohms)2
Rise Time (μs)20
Turn Off Delay (ns)25
Turn On Delay (ns)25
VBIAS (Min) (V)4.5
Width (mm)3.9

Description

The ISL89163, ISL89164, and ISL89165 are high-speed, 6A, dual channel MOSFET drivers with enable inputs. Precision thresholds on all logic inputs allow the use of external RC circuits to generate accurate and stable time delays on both the main channel inputs, INA and INB, and the enable inputs, ENA and ENB. The precision delays capable of these precise logic thresholds makes these parts very useful for dead-time control and synchronous rectifiers. Note that the enable and input logic inputs can be interchanged for alternate logic implementations. Three input logic thresholds are available: 3. 3V (CMOS), 5. 0V (CMOS or TTL compatible), and CMOS thresholds that are proportional to VDD. At high switching frequencies, these MOSFET drivers use very little internal bias currents. Separate, non-overlapping drive circuits are used to drive each CMOS output FET to prevent shoot-through currents in the output stage. The start-up sequence is designed to prevent unexpected glitches when VDD is being turned on or turned off. When VDD ~1V, an internal 10kΩ resistor between the output and ground helps to keep the output voltage low. When ~1V VDD UV, both outputs are driven low with very low resistance and the logic inputs are ignored. This insures that the driven FETs are off. When VDD > UVLO, and after a short delay, the outputs now respond to the logic inputs.