| CAD Model: | View CAD Model |
| Pkg. Type: | PDIP |
| Pkg. Code: | EUB |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 9.5 x 6.3 x 3.30 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 9.5 x 6.3 x 3.30 |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +85°C |
| Adjustable POR Timeout | Yes |
| Adjustable Vtrip | Yes |
| Advanced Features | PFI/PFO |
| Fixed Vtrip | Yes |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Min) (V) | 2 |
| Interface | N/A |
| Length (mm) | 9.5 |
| MOQ | 1000 |
| Manual Reset | Yes |
| Monitor Voltage (Max) (V) | 5 - 5 |
| Parametric Category | Voltage Supervisor & Reset ICs |
| Pkg. Type | PDIP |
| Qualification Level | Standard |
| Reset Output Type | Active Low |
| Thickness (mm) | 3.3 |
| TwinPin™ MR#/RST# | No |
| VMONITOR | Ch1 3V, 3.3V or 5V Ch2 Adj to 1.25V Ref |
| Voltage Monitors (#) | 2 |
| WDT | Yes |
| Width (mm) | 6.3 |
Designed with high reset threshold accuracy and low power consumption, the ISL88705, ISL88706, ISL88707, ISL88708, ISL88716 and ISL88813 devices are microprocessor supervisors that are designed to monitor power-supply and battery functions in microprocessor systems. They can help to lower system cost, reduce board space requirements and increase the reliability of systems. These devices provide essential functions such as supply voltage supervision by asserting a reset output during power-up and power-down as well as during brownout conditions. An auxiliary voltage monitor is provided for detecting power failures warning the system of low battery conditions or presence detection. In addition, an independent watchdog timer helps to monitor microprocessor activity every 1. 6s (typical). An active-low manual reset is offered and reset signals remain asserted until VDD returns to proper operating levels. Users can increase the nominal 200ms power-on reset time-out delay by adding an external capacitor to the CPOR pin on the ISL88707 and ISL88708.