Skip to main content
High Performance Industry Standard Single-Ended Current Mode PWM Controller

Package Information

CAD Model: View CAD Model
Pkg. Type: MSOP
Pkg. Code: MQR
Lead Count (#): 8
Pkg. Dimensions (mm): 0.12 x 0.12 x 0.0
Pitch (mm): 0.03

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL8841AMUZ) Download

Product Attributes

Lead Count (#) 8
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Pitch (mm) 0.7
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.00
Topology Characteristic Flyback, Boost, Buck, Forward, SEPIC
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ 1960
Temp. Range (°C) -55 to +125°C
Bias Voltage Range (V) 30 - 30
CAGE code 34371
Control Mode Voltage, Peak Current Mode
Controller / Integrated Controller
Die Sale Availability? No
Duty Cycle (%) 50 - 50
FET Driver Output Current (Max) (A) 1
Flow Harsh Environment & MIL-STD-883
Length (mm) 3
No-Load Operating Current 2.9
Output Voltage (Max) (V) 300
Outputs (Max) (#) 1
PROTO Availability? No
PWMs (#) 1
Parametric Category Flyback & Forward Controllers
Phases (Max) 1
Pkg. Type MSOP
Qualification Level Standard
Quiescent Current 90µA
Rating Harsh Environment
Supply Voltage (max) (V) 30 - 30
Supply Voltage (min) (V) 9 - 9
Switching Frequency (max) (kHz) 1000
Switching Frequency (min) (kHz) 2
Topology Buck, Boost, Flyback, Forward
Topology [Rail 1] Single-Ended
UVLO Falling (V) 6.6
UVLO Rising (V) 7
VBIAS (Max) (V) 30
VREF (V) 5
Width (mm) 3

Description

The ISL884xA is a high performance drop-in replacement for the popular 28C4x and 18C4x PWM controllers suitable for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Its fast signal propagation and output switching characteristics make this an ideal product for existing and new designs. Features include 30V operation, low operating current, 90µA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.