Skip to main content
Quadruple Voltage Monitor

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:LQE
Lead Count (#):8
Pkg. Dimensions (mm):2.01 x 3.00 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL88042IRTJJZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Adjustable POR TimeoutNo
Adjustable VtripYes
Advanced FeaturesTwo fixed and two adj. monitors
Fixed VtripYes
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2
InterfaceN/A
Length (mm)2
MOQ6000
Manual ResetYes
Monitor Voltage (Max) (V)5 - 5
Parametric CategoryVoltage Supervisor & Reset ICs
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 3.0 x 0.75
Pkg. TypeTDFN
Qualification LevelStandard
Reset Output TypeActive Low
Thickness (mm)0.75
TwinPin™ MR#/RST#No
VMONITORCh1 3.3V or 5V Ch2 3.3V Ch3-Ch4 Adj to 0.6V Ref
Voltage Monitors (#)4
WDTNo
Width (mm)3

Description

The ISL88042 is a Quadruple voltage-monitoring supervisor combining competitive reset threshold accuracy and low power consumption. This device combines popular functions such as Power-On Reset, Undervoltage Supply Supervision, reset signaling and Manual Reset. Monitoring four different supplies in a 8 Ld 2x3 TDFN package, the ISL88042 devices can help to lower system cost, reduce board space requirements, and increase the reliability of multi-voltage systems. Low VDD detection circuitry protects the user's system from low voltage conditions, resetting the system when VDD or any of the other monitored power supply voltages fall below their respective minimum voltage thresholds. The reset signal remains asserted until all of these voltages return to proper operating levels and stabilize. Two of the four voltage monitors have preset thresholds for either dual 3. 3V or one each for one 5V and one 3. 3V supplies. Users can adjust the threshold voltages of the third and fourth voltage monitors in order to meet specific system level requirements.