Skip to main content
Ultra-Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages

Package Information

CAD Model: View CAD Model
Pkg. Type: SOT23
Pkg. Code: PAC
Lead Count (#): 3
Pkg. Dimensions (mm): 2.92 x 1.30 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
RoHS (ISL88002IH16Z-TK) Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 3
Carrier Type Reel
Pkg. Dimensions (mm) 2.9 x 1.3 x 0.00
Pb (Lead) Free No
Temp. Range (°C) -40 to +85°C
Adjustable POR Timeout No
Adjustable Vtrip No
Advanced Features Ultra Low 160nA Current
Fixed Vtrip Yes
Input Voltage (Max) (V) 5.5
Input Voltage (Min) (V) 1.8
Interface N/A
Length (mm) 2.9
MOQ 2000
Manual Reset No
Monitor Voltage (Max) (V) 5 - 5
Parametric Category Voltage Supervisor & Reset ICs
Pkg. Type SOT23
Qualification Level Standard
Reset Output Type Active Low (Open Drain)
TwinPin™ MR#/RST# No
VMONITOR 5.0, 4.5, 3.3, 3.0, 2.7, 2.5, 2.3, 1.8, 1.7
Voltage Monitors (#) 1
WDT No
Width (mm) 1.3

Description

The ISL88001, ISL88002, and ISL88003 supervisors are extremely low power 160nA voltage supervisors that help to monitor the power supply voltages in a wide variety of applications. By providing Power-On Reset and supply voltage supervision in small 3 Ld SC-70 and SOT-23 packages, the ISL88001, ISL88002, and ISL88003 devices can help to lower system cost, reduce board space requirements and increase the reliability of systems. The most popular voltage trip points are available for standard power supplies from 1.8V to 5.0V. These reset threshold voltages are accurate to within ±1.2% and the reset signal is valid down to 1V. Active high and active low reset outputs are available in push-pull and open drain configurations. The ISL88001, ISL88002, and ISL88003 devices are specifically designed for low power consumption and high threshold accuracy, making them especially suitable for electronic devices and portable equipment.