Skip to main content
Renesas Electronics Corporation
Adjustable Quad Sequencer

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOR
Lead Count (#):14
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ISL8702IBZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Advanced FeaturesFault Reporting
Bias Voltage Range (V)2.5 - 12
EnableActive High
Initial Startup RequirementsUV/OV & EN
Length (mm)8.7
Logic Level (s)TTL
MOQ5000
Monitored Channels for non-compliance4 Simultaneous
Monitored Inputs1
Parametric CategoryPower Supply Sequencers
Pitch (mm)1.3
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pkg. TypeSOICN
Power Down SequencingYes
Preset Or Adjustable SequencePreset Order, Adjustable Delay
Qualification LevelStandard
Sequenced Output ControlActive High, Open Drain
Sequenced Voltages12 - 12
VBIAS (Max) (V)12
VBIAS (Min) (V)2.5
Width (mm)3.9

Description

The ISL8700, ISL8701, ISL8702 family of ICs provide four delay adjustable sequenced outputs while monitoring an input voltage all with a minimum of external components. High performance DSP, FPGA, µP and various subsystems require input power sequencing for proper functionality at initial power-up and the ISL870X provides this function while monitoring the distributed voltage for over and undervoltage compliance. The ISL8700 and ISL8701 operate over the +2. 5V to +24V nominal voltage range, whereas the ISL8702 operates over the 2. 5V to +12V range. All three have a user adjustable time from UV and OV voltage compliance to sequencing start via an external capacitor when in auto start mode and adjustable time delay to subsequent ENABLE output signal via external resistors. Additionally, the ISL8702 provides an input for sequencing on and off operation (SEQ_EN) and for voltage window compliance reporting (FAULT) over the +2. 5V to +12V voltage range. Easily daisy chained for more than 4 sequenced signals. Altogether, the ISL870X provides these adjustable features with a minimum of external BOM. See Figure 1 for typical implementation.