Skip to main content
Renesas Electronics Corporation
Wide VIN 1A Synchronous Buck Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LFU
Lead Count (#):12
Pkg. Dimensions (mm):4.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL85410FRZ)Download

Product Attributes

Lead Count (#)12
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Control TypeCurrent Mode
IQ [Rail 1] (µA)80
Input Voltage (Max) (V)40
Input Voltage (Max) [Rail 1]40
Input Voltage (Min) (V)3
Input Voltage (Min) [Rail 1] (V)3
Length (mm)4
MOQ4500
Output Current (Max) [Rail 1] (A)1
Output Voltage (Max) (V)34
Output Voltage (Max) [Rail 1] (V)34
Output Voltage (Min) (V)0.6
Output Voltage (Min) [Rail 1] (V)0.6
Outputs (#)1
PORYes
Parametric CategoryBuck Regulators (Integrated FETs)
Peak Efficiency (%)94
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 3.0 x 0.90
Pkg. TypeDFN
Qualification LevelStandard
Quiescent Current80 µA
SYNCH CapabilityYes
Simulation Model AvailableiSim
Switching Frequency (KHz)2 - 2
Switching Frequency Range (Typical) (kHz)300 - 2000
Thickness (mm)0.9
Topology [Rail 1]Buck
Width (mm)3

Description

The ISL85410 is a 1A synchronous buck regulator with an input range of 3V to 40V. It provides an easy-to-use, high-efficiency low BOM count solution for a variety of applications. The ISL85410 integrates both high-side and low-side NMOS FETs and features a PFM mode for improved efficiency at light loads. This feature can be disabled if a forced PWM mode is needed. The ISL85410 switches at a default frequency of 500kHz; however, it can also be programmed using an external resistor from 300kHz to 2MHz. The ISL85410 has the ability to use internal or external compensation. By integrating both NMOS devices and providing internal configuration options, minimal external components are required, which reduces BOM count and complexity of design. With a wide VIN range and reduced BOM, the ISL85410 provides an easy-to-implement design solution for a variety of applications while giving superior performance. The ISL85410 provides a very robust design for high-voltage industrial applications and an efficient solution for battery-powered applications. The ISL85410 is available in a small Pb-free 4mm x 3mm DFN plastic package with a full-range industrial temperature of -40°C to +125°C.