Skip to main content
Renesas Electronics Corporation
9A, 3.8V to 18V Input, Synchronous Buck Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LKQ
Lead Count (#):15
Pkg. Dimensions (mm):3.5 x 3.5 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL85009FRZ-T)Download
Pb (Lead) FreeExempt

Product Attributes

Lead Count (#)15
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Assembly LocationMALAYSIA
Wafer Fab LocationCHINA
Control TypeCurrent Mode
Duty Cycle (%)100 - 100
IQ [Rail 1] (µA)3000
Input Voltage (Max) (V)18
Input Voltage (Max) [Rail 1]18
Input Voltage (Min) (V)3.8
Input Voltage (Min) [Rail 1] (V)3.8
Length (mm)3.5
MOQ6000
Output Current (Max) [Rail 1] (A)9
Output Voltage (Max) (V)5
Output Voltage (Max) [Rail 1] (V)5
Output Voltage (Min) (V)0.6
Output Voltage (Min) [Rail 1] (V)0.6
Outputs (#)1
PORYes
Parametric CategoryBuck Regulators (Integrated FETs)
Pb (Lead) FreeExempt
Peak Efficiency (%)97
Pitch (mm)0.5
Pkg. Dimensions (mm)3.5 x 3.5 x 0.75
Pkg. TypeQFN
Qualification LevelStandard
Quiescent Current3000 µA
SYNCH CapabilityYes
Simulation Model AvailableiSim
Switching Frequency (KHz)0.6 - 0.6
Switching Frequency Range (Typical) (kHz)300 - 600
Thickness (mm)0.75
Topology [Rail 1]Buck
Width (mm)3.5

Description

The ISL85009 is a highly efficient, monolithic, synchronous buck regulator that can deliver 9A of continuous output current from a 3. 8V to 18V input supply. The device uses current mode control architecture with a fast transient response and excellent loop stability. The ISL85009 integrates very low ON-resistance high-side and low-side FETs to maximize efficiency and minimize external component count. The minimum BOM and easy layout footprint are extremely friendly to space constraint systems. The operation frequency of this device can be set using the FREQ pin: 600kHz (FREQ = float) and 300kHz (FREQ = GND). The device can also be synchronized to an external clock up to 1MHz. Both high-side and low-side MOSFET current limit along with reverse current limit, fully protect the regulator in an overcurrent event. Selectable OCP schemes can fit various applications. Other protections, such as input/output overvoltage and over-temperature, are also integrated into the device which give required system level safety in the event of fault conditions. The ISL85009 is offered in a space saving 15 Ld 3. 5mmx3. 5mm Pb-free TQFN package with great thermal performance and 0. 8mm maximum height.