Skip to main content
Renesas Electronics Corporation
Ultra Low ON Resistance, Low Voltage, Single Supply 8 to 1 Analog Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LFC
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 0.80
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL84781IRZ-T)Download

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.80
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Channels (#)8
Charge Injection (pC)39
Configuration1 x 8:1
Drain Capacitance (pF)485
IS (mA)5.0E-5
Leakage (nA)15
Length (mm)3
MOQ6000
Pkg. TypeTQFN
Qualification LevelStandard
RDS (ON) (Ohms)0.41
Source Cap (pf)65
Switch or MUXMUX
TOFF (ns)14
TON (ns)16
Thickness (mm)0.8
VCC (Single) (V)1.6 - 3.6
Vcc (V)1.6 to 3.6
Width (mm)3

Description

The Intersil ISL84781 device contains precision, bidirectional, analog switches configured as an 8-channel multiplexer/demultiplexer. It is designed to operate from a single +1.6V to +3.6V supply. The device has an inhibit pin to simultaneously open all signal paths. ON-resistance is 0.4Ω with a +3.0V supply and 0.55Ω with a single +1.8V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 4nA max at +25°C or 40nA max at +85°C with a +3.3V supply. All digital inputs are 1.8V logic-compatible when using a single +3V supply. The ISL84781 is a 8-to-1 multiplexer device that is offered in a 16 Ld TSSOP package, and a 16 Ld thin QFN package.