Features
- Drop in Replacement for the MAX4684 and MAX4685
- ON-Resistance (rON)
- V+ = +3.0V 0.35Ω
- V+ = +1.8V 0.55Ω
- rON Matching Between Channels 0.055Ω
- rON Flatness Across Signal Range 0.03Ω
- Single Supply Operation +1.65V to +3.6V
- Low Power Consumption (PD) 0.2µW
- Fast Switching Action (V+ = +3.0V)
- tON 50ns
- tOFF 27ns
- ESD HBM Rating >8kV
- Guaranteed Break-Before-Make
- 1.8V Logic Compatible (+3V supply)
- Available in 10 Ld 3x3 TDFN and 10 Ld MSOP
- Pb-Free Plus Anneal Available (RoHS Compliant)
Description
The Intersil ISL84684 device is a low ON-resistance, low voltage, bidirectional, dual single-pole/double-throw (SPDT) analog switch designed to operate from a single +1. 65V to +3. 6V supply. Targeted applications include battery powered equipment that benefits from low rON (0. 35Ω) and fast switching speeds (tON = 50ns, tOFF = 27ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL84684 is offered in small form factor packages, alleviating board space limitations. The ISL84684 is a committed dual single-pole/double-throw (SPDT) that consists of two normally open (NO) and two normally (NC) switches. This configuration can be used as a dual 2-to-1 multiplexer. The ISL84684 is pin compatible with the MAX4684 and MAX4685.
Applications
- Battery powered, Handheld, and Portable Equipment Cellular/mobile Phones Pagers Laptops, Notebooks, Palmtops
- Portable Test and Measurement
- Medical Equipment
- Audio and Video Switching
Applied Filters: