Features
- Drop-in Replacements for MAX4524 and MAX4525
- ON Resistance (RON) Max, VS = 5V: 200Ω
- ON Resistance (RON) Max, VS = 3V: 500Ω
- RON Matching Between Channels: 8Ω
- Low Charge Injection: 5pC (Max)
- Single Supply Operation: +2V to +12V
- Low Power Consumption (PD): 3µW
- Fast Switching Action (VS = 5V)
- tON: 90ns
- tOFF: 40ns
- Guaranteed Max Off-leakage @ 5V: 25nA
- Guaranteed Break-Before-Make
- TTL, CMOS Compatible
- Available in 10 Ld MSOP Package
- Pb-free available
Description
The Intersil ISL84524 and ISL84525 devices are precision, bidirectional, analog switches configured as a 4 channel multiplexer/demultiplexer (ISL84524) and a double pole/double throw (DPDT) switch (ISL84525) designed to operate from a single +2V to +12V supply. Both have an inhibit pin to simultaneously open all signal paths. ON resistance is 200Ω with a +5V supply and 500Ω with a +3V supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 1nA at +25°C or 25nA at +85°C. All digital inputs have 0. 8V to 2. 4V logic thresholds, ensuring TTL/CMOS logic compatibility when using a single +5V supply. The ISL84524 is a 4 to 1 multiplexer device. The ISL84525 is a DPDT, which is perfect for use in 2-to-1 multiplexer applications. Table 1 summarizes the performance of this family. For higher performance, see the ISL43640 and ISL43410 data sheets.
Applications
- Battery Powered, Handheld, and Portable Equipment
- Communications Systems Radios Telecom Infrastructure ADSL, VDSL Modems
- Test Equipment Medical Ultrasound Magnetic Resonance Image CT and PET Scanners ATE Electrocardiograph
- Audio and Video Signal Routing
- Various Circuits +3V/+5V DACs and ADCs Sample and Hold Circuits Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing Integrator Reset Circuits
Applied Filters: