Skip to main content
Renesas Electronics Corporation
±15kV ESD Protected, +3V to +5.5V, 1 Microamp, 250kbps, RS-232 Transmitters/Receivers with Separate Logic Supply

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MNK
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 0.00
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL83386EIVZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationCHINA
Wafer Fab LocationUNITED STATES
Auto ShutdownNo
Charge-pump Capacitance Value (µF)0.1
Data Rate (Mbps)0.25
Data Rate RS-485/RS-2320.25
EIA/TIA-232 compliantYes
ESD Level (contact discharge)±8kV
ESD StandardIEC 61000-4-2
High ESD ProtectionYes
IS Disabled (μA)1
IS Enabled (mA)0.3
Length (mm)6.5
MOQ1480
Manual ShutdownYes
Pitch (mm)0.7
Pkg. Dimensions (mm)6.5 x 4.4 x 0.00
Pkg. TypeTSSOP
Power Down Current Consumption1µA
Price (USD)$1.88419
Qualification LevelStandard
Receivers (#)2
Rx DisableNo
Supply Voltage Vcc (Min)3
Supply Voltage Vcc (Min) (V)3
Transmitters (#)3
Tx/Rx per Port3,2
V.28/V.24 compliantYes
Vcc (V)3-5.5
Width (mm)4.4

Description

The ISL83386E contains 3. 0V to 5. 5V powered RS-232 transmitters/receivers that meet ElA/TIA-232 and V. 28/V. 24 specifications, even at VCC = 3. 0V. Targeted applications are PDAs, Palmtops, and cell phones in which the low operational power consumption, and even lower standby power consumption is critical. Efficient on-chip charge-pumps, coupled with a manual power-down function reduces the standby supply current to a 1µA trickle. Small footprint packaging and the use of small, low value capacitors ensures board space savings as well. Data rates greater than 250kbps are ensured at worst case load conditions. The ISL83386E features a VL pin that adjusts the logic pin (see “Pin Descriptions” on page 3) output levels and input thresholds to values compatible with the VCC powering the external logic (such as a UART). The single pin powerdown function ( SHDN = 0) disables all the receiver and transmitter outputs, while shutting down the charge pump to minimize supply current drain.