Skip to main content
Renesas Electronics Corporation
60V/2.5A Peak, High Frequency Full Bridge FET Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MWR
Lead Count (#):20
Pkg. Dimensions (mm):12.9 x 7.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pitch (mm)1.3
Pkg. Dimensions (mm)12.9 x 7.5 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bootstrap Supply Voltage (Max) (V)75
Charge PumpNo
Fall Time0.01
Input Logic Level3.3V/TTL
Length (mm)12.9
MOQ1000
Parametric CategoryFull-Bridge FET Drivers
Peak Pull-down Current (A)2.4
Peak Pull-up Current (A)2.6
Pkg. TypeSOICW
Qualification LevelStandard
Rise Time (μs)10
Turn-Off Prop Delay (ns)50
Turn-On Prop Delay (ns)70
VBIAS (Max) (V)15
Width (mm)7.5

Description

Support is limited to customers who have already adopted these products.

The ISL83204A is a high frequency, medium voltage Full Bridge N-Channel FET driver IC, available in 20 lead plastic SOIC and DIP packages. The ISL83204A includes an input comparator used to facilitate the hysteresis and PWM modes of operation. Its HEN (high enable) lead can force current to freewheel in the bottom two external power MOSFETs, maintaining the upper power MOSFETs off. Since it can switch at frequencies up to 1MHz, the ISL83204A is well suited for driving Voice Coil Motors, switching power amplifiers and power supplies. ISL83204A can also drive medium voltage brush motors, and two ISL83204As can be used to drive high performance stepper motors, since the short minimum on-time can provide fine micro-stepping capability. Short propagation delays of approximately 55ns maximize control loop crossover frequencies and dead-times which can be adjusted to near zero to minimize distortion, resulting in precise control of the driven load.