Skip to main content
Renesas Electronics Corporation
55V, 1A Peak Current H-Bridge FET Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EFJ
Lead Count (#):16
Pkg. Dimensions (mm):19.0 x 6.6 x 3.94
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)19.0 x 6.6 x 3.94
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ1000
Temp. Range (°C)-55 to +125°C
Bootstrap Supply Voltage (Max) (V)70
Charge PumpNo
Fall Time9
Input Logic Level3.3V/TTL
Length (mm)19
Parametric CategoryFull-Bridge FET Drivers
Peak Pull-down Current (A)1
Peak Pull-up Current (A)1
Pkg. TypePDIP
Qualification LevelStandard
Rise Time (μs)0.009
Thickness (mm)3.94
Turn-Off Prop Delay (ns)55
Turn-On Prop Delay (ns)75
VBIAS (Max) (V)15
Width (mm)6.6

Description

The ISL83202 is a medium-frequency H-Bridge FET driver capable of 1A (typ) of peak drive current that is designed to drive high- and low-side N-Channel MOSFETs in medium voltage applications. Optimized for PWM motor control and uninterruptible power supply systems, the ISL83202 enables simple and flexible bridge-based design. With typical input-to-output propagation delays as low as 25ns and with a user programmable dead-time range of 0. 1µs to 4. 5µs, the ISL83202 is ideal for switching frequencies up to 200kHz. The dead-time of the ISL83202 is programmable via a single resistor. The ISL83202's four independent driver control inputs (ALI, AHI, BLI, and BHI) allow driving of every possible switch combination except those that would cause a shoot-through condition. A global disable input, DIS, overrides input control and causes the ISL83202 to refresh the bootstrap capacitor when pulled low. Integrated undervoltage protection and shoot-through protection ensure reliable system operation. The ISL83202 is available in compact 16 Ld SOIC and 16 Ld PDIP packages and operates over the range of -55°C to +125°C.