| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MCG |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 9.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL83202IBZ) | Download |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 9.9 x 3.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| MOQ | 960 |
| Temp. Range (°C) | -55 to +125°C |
| Country of Assembly | CHINA |
| Country of Wafer Fabrication | USA |
| Bootstrap Supply Voltage (Max) (V) | 70 |
| Charge Pump | No |
| Fall Time | 9 |
| Input Logic Level | 3.3V/TTL |
| Length (mm) | 9.9 |
| Parametric Category | Full-Bridge FET Drivers |
| Peak Pull-down Current (A) | 1 |
| Peak Pull-up Current (A) | 1 |
| Pkg. Type | SOICN |
| Price (USD) | $3.78013 |
| Qualification Level | Standard |
| Rise Time (μs) | 0.009 |
| Turn-Off Prop Delay (ns) | 55 |
| Turn-On Prop Delay (ns) | 75 |
| VBIAS (Max) (V) | 15 |
| Width (mm) | 3.9 |
The ISL83202 is a medium-frequency H-Bridge FET driver capable of 1A (typ) of peak drive current that is designed to drive high- and low-side N-Channel MOSFETs in medium voltage applications. Optimized for PWM motor control and uninterruptible power supply systems, the ISL83202 enables simple and flexible bridge-based design. With typical input-to-output propagation delays as low as 25ns and with a user programmable dead-time range of 0. 1µs to 4. 5µs, the ISL83202 is ideal for switching frequencies up to 200kHz. The dead-time of the ISL83202 is programmable via a single resistor. The ISL83202's four independent driver control inputs (ALI, AHI, BLI, and BHI) allow driving of every possible switch combination except those that would cause a shoot-through condition. A global disable input, DIS, overrides input control and causes the ISL83202 to refresh the bootstrap capacitor when pulled low. Integrated undervoltage protection and shoot-through protection ensure reliable system operation. The ISL83202 is available in compact 16 Ld SOIC and 16 Ld PDIP packages and operates over the range of -55°C to +125°C.