Skip to main content
Renesas Electronics Corporation
10A High Efficiency Hybrid Digital Step-Down Power Module

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YGT
Lead Count (#):83
Pkg. Dimensions (mm):11.0 x 12.0 x 5.20
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)83
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryNickel/Palladium/Gold-e4
ConfigurationNormal
Control TypeCurrent Mode
Current SharingNo
Digital BusPMBus
Input Voltage (Max) (V)16.5
Input Voltage (Min) (V)4.5
Length (mm)11
MOQ100
Output Current (Max) [Rail 1] (A)10
Output Voltage (Max) (V)5
Output Voltage (Min) (V)0.5
PORYes
Parametric CategoryDigital-Interface Power Modules
Peak Efficiency (%)95.2
Pitch (mm)1
Pkg. Dimensions (mm)11.0 x 12.0 x 5.20
Pkg. TypeModule
Pvin (Max)16.5
Pvin (Min)4.5
Qualification LevelStandard
Quiescent Current0.2 mA
SYNCH CapabilityNo
Switching Frequency Range (Typical) (kHz)255 - 1300
Thickness (mm)5.2
Width (mm)12

Description

The ISL8280M is a PMBus enabled DC/DC single channel step-down power supply featuring the proprietary Renesas R4™ Technology. The module supports a wide 4. 5V to 16. 5V input voltage range and a wide 0. 5V to 5V output range capable of delivering up to 10A of continuous current. The ISL8280M achieves up to 95% conversion efficiency and is optimized for high power density. Integrated LDOs provide module bias voltage allowing for single supply operation. The ISL8280M includes a SMBus/PMBus/I2C interface for device configuration, telemetry (VIN, VOUT, IOUT, and temperature), and fault reporting. The proprietary Renesas R4 control scheme has extremely fast transient performance, accurately regulated frequency control, and all internal compensation. An efficiency enhancing PFM mode greatly improves light-load efficiency. The ISL8280M's serial bus allows for easy R4 loop optimization that results in fast transient performance across a wide range of applications including all ceramic output filters. The ISL8280M has four 8-bit configuration pins that provide very flexible configuration options (such as frequency, VOUT, and AV gain) without the need for built-in NVM memory. As a result, the design flow closely matches traditional analog modules while still offering the design flexibility and feature set of a digital SMBus/PMBus/I2C interface. The ISL8280M features remote voltage sensing, completely eliminates any potential difference between remote and local ground, and improves regulation and protection accuracy. A precision enable input coordinates the startup of the ISL8280M with other voltage rails and is especially useful for power sequencing. The ISL8280M integrates all power and most passive components to minimize the external components and significantly reduce design complexity and board space. The ISL8280M is available in a low-profile, thermally enhanced, compact 12mmx11mmx5. 3mm fully encapsulated HDA package.