Skip to main content
80A Single Channel Digital PMBus Step-Down Power Module

Package Information

CAD Model: View CAD Model
Pkg. Type: Module
Pkg. Code: YGL
Lead Count (#): 58
Pkg. Dimensions (mm): 23.00 x 18.00 x 7.45
Pitch (mm): 1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Exempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 58
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Exempt
Pb Free Category Nickel/Palladium/Gold-e4
Temp. Range (°C) -40 to +85°C
Control Type Digital
Current Sharing Yes
Digital Bus Yes
Input Voltage (Max) (V) 14
Input Voltage (Min) (V) 4.5
Length (mm) 23
MOQ 25
Output Current (Max) [Rail 1] (A) 80
Output Voltage (Max) (V) 2.5
Output Voltage (Min) (V) 0.6
POR Yes
Parametric Category Digital-Interface Power Modules
Peak Efficiency (%) 93
Pitch (mm) 1
Pkg. Dimensions (mm) 23.0 x 18.0 x 7.45
Pkg. Type Module
Price (USD) $81.9376
Qualification Level Standard
Quiescent Current 40 mA
SYNCH Capability Yes
Switching Frequency (KHz) 1.067 - 1.067
Switching Frequency Range (Typical) (kHz) 296 - 1067
Thickness (mm) 7.45
Width (mm) 18

Description

The ISL8273M is a complete PMBus enabled DC/DC single channel step-down advance power supply capable of delivering up to 80A of current and optimized for high power density applications. For higher output current, up to four ISL8273Ms can be paralleled to supply up to 320A in a multiphase current sharing configuration. Operating over an input voltage range of 4. 5V to 14V, the ISL8273M offers adjustable output voltages down to 0. 6V and achieves up to 93% conversion efficiencies. A unique ChargeMode™ control architecture provides a single clock cycle response to an output load step and can support switching frequencies up to 1MHz. The power module integrates all power and most passive components and requires only a few external components to operate. A set of optional external resistors allows the user to easily configure the device for standard operation. For advanced configurations, a standard PMBus interface addresses sequencing and fault management, as well as real-time full telemetry and point-of-load monitoring. Additionally, on-board nonvolatile memory can store the desired custom configuration and settings. A fully customizable voltage, current, and temperature protection scheme ensures safe operation for the ISL8273M under abnormal operating conditions. The device is also supported by the PowerNavigator™ software, a full digital power train development environment. The ISL8273M is available in a low profile compact 18mmx23mmx7. 5mm fully encapsulated thermally enhanced HDA package.