Skip to main content
Renesas Electronics Corporation
Complete High Voltage 80V, 4A DC/DC Power Module

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YGG
Lead Count (#):22
Pkg. Dimensions (mm):15.0 x 15.0 x 3.60
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)22
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
ConfigurationNormal
Control TypeVoltage Mode
Current SharingNo
Digital BusNo
Input Voltage (Max) (V)80
Input Voltage (Min) (V)10
Length (mm)15
MOQ500
Output Current (Max) [Rail 1] (A)4
Output Voltage (Max) (V)30
Output Voltage (Min) (V)2.5
PORYes
Parametric CategoryAnalog-Interface Power Modules
Peak Efficiency (%)96
Pitch (mm)1
Pkg. Dimensions (mm)15.0 x 15.0 x 3.60
Pkg. TypeModule
Pvin (Max)Internal Linear Reg
Pvin (Min)Internal Linear Reg
Qualification LevelStandard
Quiescent Current14 mA
SYNCH CapabilityYes
Switching Frequency Range (Typical) (kHz)100 - 600
Thickness (mm)3.6
Width (mm)15

Description

The ISL8216M is a simple and easy to use, high voltage DC/DC module and is ideal for a wide variety of applications. It eliminates design and manufacturing risks while dramatically improving time to market. The simplicity is in the Off-The-Shelf unassisted implementation. All you need is the ISL8216M, input and output capacitors, and one resistor to program the output voltage and you have a complete high voltage power design ready for the market. The ISL8216M is packaged in a thermally enhanced, compact (15mm×15mm×3. 6mm) over-molded High-Density Array (HDA) Package, which permits full load operation without heat sink or fans. The package is suitable for automated assembly by standard surface mount equipment. The small amount of external components reduce the PCB to a component layer and a simple ground layer.