Skip to main content
Renesas Electronics Corporation
Complete High Efficiency DC/DC Power Module

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YGD
Lead Count (#):15
Pkg. Dimensions (mm):15.0 x 15.0 x 3.50
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)15
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
ConfigurationLoad
Control TypeVoltage Mode
Current SharingNo
Digital BusNo
Input Voltage (Max) (V)20
Input Voltage (Min) (V)1
Length (mm)15
MOQ288
Output Current (Max) [Rail 1] (A)4
Output Voltage (Max) (V)6
Output Voltage (Min) (V)0.6
PORNo
Parametric CategoryAnalog-Interface Power Modules
Peak Efficiency (%)95
Pitch (mm)1.3
Pkg. Dimensions (mm)15.0 x 15.0 x 3.50
Pkg. TypeModule
Pvin (Max)14.4
Pvin (Min)4.5
Qualification LevelStandard
Quiescent Current13 mA
SYNCH CapabilityNo
Simulation Model AvailableiSim
Switching Frequency Range (Typical) (kHz)600 - 600
Thickness (mm)3.5
Width (mm)15

Description

The ISL8204M, ISL8206M is a family of pin-compatible power modules to the ISL8201M. These are simple and easy to use, high power DC/DC modules and are ideal for a wide variety of applications. The ISL820xM family of high current DC/DC step-down modules virtually eliminate design and manufacturing risks while dramatically improving time to market. The simplicity is in the family's Off The Shelf unassisted implementation. All you need is the ISL820xM for the current requirement of your design, bulk input and output capacitors and one resistor, to program the output voltage, and you have a complete high current power design ready for your market. This family of buck converters is packaged in a thermally enhanced compact (15mmx15mm) overmolded QFN Package that operates without a heatsink, even at full load over temperature. The package supports simple, reliable, automated assembly using standard surface mount equipment while making it easy to probe to all pins. The lack of a required heat dissipation layer, provides easy access to all pins and the limited number of the external components reduce the PCB to a component layer and a simple ground layer. Additionally, each IC in the family is footprint compatible, making it easy to change your design to meet different power needs without changing your layout. One simple layout fits all.