Skip to main content
Renesas Electronics Corporation
3A Single Channel High Efficiency DC/DC Step-Down Power Module

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YGP
Lead Count (#):22
Pkg. Dimensions (mm):7.5 x 4.5 x 1.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)22
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Control TypeCurrent Mode
Current SharingNo
Digital BusNo
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.6
Length (mm)7.5
MOQ3000
Output Current (Max) [Rail 1] (A)3
Output Voltage (Max) (V)5
Output Voltage (Min) (V)0.6
PORYes
Parametric CategoryAnalog-Interface Power Modules
Peak Efficiency (%)95
Pitch (mm)0.5
Pkg. Dimensions (mm)7.5 x 4.5 x 1.85
Pkg. TypeModule
Pvin (Max)5.5
Pvin (Min)2.6
Qualification LevelStandard
Quiescent Current13 mA
SYNCH CapabilityYes
Simulation Model AvailableiSim
Switching Frequency (KHz)3500 - 3500
Switching Frequency Range (Typical) (kHz)680 - 3500
Thickness (mm)1.85
Width (mm)4.5

Description

The ISL8202M power module is a single channel synchronous step-down complete power supply, capable of delivering up to 3A of continuous current. Operating from a single 2.6V to 5.5V input power rail and integrating controller, power inductor and MOSFETs, the ISL8202M only requires a few external components to operate and is optimized for space constrained and portable battery operated applications. Based on current mode PWM control scheme, the ISL8202M provides a fast transient response and excellent loop stability as well as a very low duty cycle with an adjustable output voltage as low as 0.6V and better than 1.6% accuracy over line and load conditions. Operation frequency is selectable through an external resistor, with a 1.8MHz default setting, or may be synchronized with an external clock signal up to 3.5MHz. The ISL8202M also implements a selectable PFM mode to improve light-load efficiency and a 100% duty cycle LDO mode to extend battery life. A programmable soft-start reduces the inrush current required from the input supply while an automatic output discharge ensures a soft stop. Dedicated enable pin and power-good flag allow for easy system power rails sequencing. An array of protection features, including input Undervoltage Lockout (UVLO), over-temperature, overcurrent/short-circuit with hiccup mode, overvoltage and negative overcurrent, guarantees safe operations under abnormal operating conditions. The ISL8202M is available in a compact RoHS compliant 22 Ld 4.5x7.5x1.85mm QFN package.