Skip to main content
10A, High Efficiency DC/DC Module

Package Information

CAD Model:View CAD Model
Pkg. Type:Module
Pkg. Code:YGD
Lead Count (#):15
Pkg. Dimensions (mm):15.00 x 15.00 x 3.50
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)15
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
ConfigurationLoad
Control TypeVoltage Mode
Current SharingNo
Digital BusNo
Input Voltage (Max) (V)20
Input Voltage (Min) (V)1
Length (mm)15
MOQ1000
Output Current (Max) [Rail 1] (A)10
Output Voltage (Max) (V)5
Output Voltage (Min) (V)0.6
PORNo
Parametric CategoryAnalog-Interface Power Modules
Peak Efficiency (%)95
Pitch (mm)1.3
Pkg. Dimensions (mm)15.0 x 15.0 x 3.50
Pkg. TypeModule
Price (USD)$12.55784
Pvin (Max)14.4
Pvin (Min)4.5
Qualification LevelStandard
Quiescent Current10 mA
SYNCH CapabilityNo
Switching Frequency (KHz)0.6 - 0.6
Switching Frequency Range (Typical) (kHz)600 - 600
Thickness (mm)3.5
Width (mm)15

Description

The ISL8201M is a 20V, 10A output current, variable output step-down power supply. Included in the 15mmx15mm package is a high performance PWM controller switching at 600kHz, power MOSFETs, an inductor, and all the passive components required for complete DC/DC power solution. The ISL8201M operates over an input voltage range of 1V to 20V and supports an output voltage range of 0. 6V to 5V, which is set by a single dividing resistor. This high efficiency power module is capable of delivering 10A (17A peak) output with up to 95% efficiency, needing no heat sinks or airflow to meet power specifications. Only bulk input and output capacitors are needed to finish the design. Utilizing voltage-mode control, the output voltage can be precisely regulated to as low as 0. 6V with up to ±1% output voltage regulation. The ISL8201M also features internal compensation, internal soft-start, auto-recovery overcurrent protection, an enable option, and pre-biased output start-up capability. The ISL8201M is packaged in a thermally enhanced, compact (15mmx15mm) and low profile (3. 5mm) overmolded QFN Package Module suitable for automated assembly by standard surface mount equipment. The ISL8201M is RoHS compliant.