Skip to main content
Renesas Electronics Corporation
80V Dual or 2-Phase Synchronous Boost Controller Optimized to Drive E-mode GaN FET

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LGM
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Bias Voltage Range (V)40 - 40
Gate Drive (V)5.3
Input Voltage (Max) (V)80
Input Voltage (Min) (V)4.5
Integrated MOSFET Driver (s)Yes
Length (mm)5
MOQ250
Output Current 1 (Max) (A)20
Output Current 2 (Max) (A)20
Output Voltage (Max) (V)300
Output Voltage (Min) (V)5
Output Voltage 1 (Max) (V)300
Outputs (#)2
Outputs (Max) (#)2
Parametric CategoryBoost Controllers (External FETs)
Phases (Max)8
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.75
Pkg. TypeTQFN
Product CategoryBoost Controllers
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)100 - 2000
Thickness (mm)0.75
Width (mm)5

Description

The ISL81807 is a dual synchronous boost controller that generates two independent outputs or one output with two interleaved phases for a wide variety of applications in industrial and general-purpose segments. With a wide input and output voltage ranges, the controller is suitable for telecommunication, data center, and computing applications.

The ISL81807 provides a gate driver voltage of 5.3V. With its small dead time setting, it is a perfect controller for the e-mode GaN FET devices.

The ISL81807 uses peak current mode control with phase interleaving for the two outputs. Each output has a voltage regulator, current monitor, and average current regulator to provide independent average voltage and current control. The internal Phase-Locked Loop (PLL) oscillator assures an accurate frequency setting from 100kHz to 2MHz, and the oscillator can be synchronized to an external clock signal for frequency synchronization and phase interleave paralleling applications. This PLL circuit can output a phase-shift-programmable clock signal that is used for multi-phase cascade synchronization with required interleaving phase shift.

The ISL81807 features programmable soft-start and accurate threshold enable functions along with a power-good indicator to simplify power supply rail sequencing. It also provides full protection features such as OVP, UVP, OTP, and average and peak current limit on both outputs to ensure high reliability.

The device is packaged in a space conscious 32 Ld 5 × 5 mm TQFN.