Skip to main content
80V Dual or 2-Phase Synchronous Boost Controller Optimized to Drive E-mode GaN FET

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFN
Pkg. Code: LGM
Lead Count (#): 32
Pkg. Dimensions (mm): 5.00 x 5.00 x 0.75
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL81807FRTZ-T) Download

Product Attributes

Lead Count (#) 32
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +125°C
Country of Assembly MALAYSIA
Country of Wafer Fabrication TAIWAN
Application Telecommunications, Servers and data centers, Automotive electronics, Industrial equipment, Power systems
Bias Voltage Range (V) 40 - 40
Function Wide input range: 12V to 36V, High light-load efficiency in pulse skipping DEM operation, Programmable soft-start, Optional DEM/PWM operation, Optional CC/HICCUP OCP protection
Gate Drive (V) 5.3
Input Voltage (Max) (V) 80
Input Voltage (Min) (V) 4.5
Integrated MOSFET Driver (s) Yes
Length (mm) 5
MOQ 3000
Output Current 1 (Max) (A) 20
Output Current 2 (Max) (A) 20
Output Voltage (Max) (V) 300
Output Voltage (Min) (V) 5
Output Voltage 1 (Max) (V) 300
Outputs (#) 2
Outputs (Max) (#) 2
Parametric Category Boost Controllers (External FETs)
Phases (Max) 8
Pitch (mm) 0.5
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.75
Pkg. Type TQFN
Price (USD) $7.34117
Product Category Boost Controllers
Qualification Level Standard
Simulation Model Available iSim
Switching Frequency Range (Typical) (kHz) 100 - 2000
Thickness (mm) 0.75
Width (mm) 5

Description

The ISL81807 is a dual synchronous boost controller that generates two independent outputs or one output with two interleaved phases for a wide variety of applications in industrial and general-purpose segments. With a wide input and output voltage ranges, the controller is suitable for telecommunication, data center, and computing applications.

The ISL81807 provides a gate driver voltage of 5.3V. With its small dead time setting, it is a perfect controller for the E-mode GaN FET devices.

The ISL81807 uses peak current mode control with phase interleaving for the two outputs. Each output has a voltage regulator, current monitor, and average current regulator to provide independent average voltage and current control. The internal Phase-Locked Loop (PLL) oscillator assures an accurate frequency setting from 100kHz to 2MHz, and the oscillator can be synchronized to an external clock signal for frequency synchronization and phase interleave paralleling applications. This PLL circuit can output a phase-shift-programmable clock signal that is used for multi-phase cascade synchronization with required interleaving phase shift.

The ISL81807 features programmable soft-start and accurate threshold enable functions along with a power-good indicator to simplify power supply rail sequencing. It also provides full protection features such as OVP, UVP, OTP, and average and peak current limit on both outputs to ensure high reliability.

The device is packaged in a space conscious 32 Ld 5 × 5 mm TQFN.