Skip to main content
Renesas Electronics Corporation
80V Dual Synchronous Buck Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP-EP
Pkg. Code:MON
Lead Count (#):38
Pkg. Dimensions (mm):9.7 x 4.4 x 0.00
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
RoHS (ISL81802FVEZ-T7A)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)38
Carrier TypeReel
Moisture Sensitivity Level (MSL)2
Pkg. Dimensions (mm)9.7 x 4.4 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +125°C
Control TypePeak Current Mode
DDR CapableNo
IQ [Rail 1] (µA)4000
Input Voltage (Max) (V)80
Input Voltage (Max) [Rail 1]80
Input Voltage (Min) (V)4.5
Input Voltage (Min) [Rail 1] (V)4.5
Length (mm)9.7
Linear OutputNo
MOQ250
Output Current (Max) [Rail 1] (A)20
Output Current 1 (Max) (A)20
Output Current 2 (Max) (A)20
Output Voltage (Max) [Rail 1] (V)76
Output Voltage (Min) (V)0.8
Output Voltage (Min) [Rail 1] (V)0.8
Output Voltage 1 (Max) (V)76
Output Voltage 2 (Max)76
Outputs (#)2
Parametric CategoryBuck Controllers (External FETs)
Peak Efficiency (%)96
Pitch (mm)0.5
Pkg. TypeTSSOP-EP
Price (USD)$11.1296
Qualification LevelStandard
Simulation Model AvailableiSim
Switching Frequency Range (Typical) (kHz)100 - 1000
Topology [Rail 1]Buck
Width (mm)4.4

Description

The ISL81802 is a dual synchronous buck controller that generates two independent outputs or one output with two interleaved phases for a wide variety of applications in industrial and general purpose segments. With a wide input and output voltage ranges, the controller is suitable for telecommunication, data center, and computing applications.

The ISL81802 uses peak current mode control with phase interleaving for the two outputs. Each output has a voltage regulator, current monitor, and average current regulator to provide independent average voltage and current control. The internal Phase-Locked Loop (PLL) oscillator assures an accurate frequency setting from 100kHz to 1MHz, and the oscillator can be synchronized to an external clock signal for frequency synchronization and phase interleave paralleling applications. This PLL circuit can output a phase-shift-programmable clock signal that is expanded to three, four, and six phases with required interleaving phase shift.

The ISL81802 features programmable soft-start and accurate threshold enable functions along with a power-good indicator to simplify power supply rail sequencing. It also provides full protection features such as OVP, UVP, OTP, and average and peak current limit on both outputs to ensure high reliability.

The IC is packaged in a space-saving 32 Ld 5mm × 5mm TQFN or an easy to assemble 4.4mm × 9.7mm 38 Ld HTSSOP package. Both packages use an EPAD to improve thermal performance and noise immunity. The full feature design with low pin count makes the ISL81802 an ideal solution for quick time to market simple power supply designs.