| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP-EP |
| Pkg. Code: | MON |
| Lead Count (#): | 38 |
| Pkg. Dimensions (mm): | 9.70 x 4.39 x 0.00 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 2 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL81801FVEZ-T) | Download |
| Lead Count (#) | 38 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 2 |
| Pkg. Dimensions (mm) | 9.7 x 4.4 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | PHILIPPINES |
| Country of Wafer Fabrication | TAIWAN |
| Bi-direction | Yes |
| Clock Out | Yes |
| Control Type | Current Mode |
| Dither | Yes |
| External Bias | Yes |
| IOUT @ RL | 20 |
| Input Voltage (Max) (V) | 80 |
| Input Voltage (Min) (V) | 4.5 |
| Length (mm) | 9.7 |
| Longevity | 2033 Dec |
| MOQ | 2500 |
| Output Current (Max) [Rail 1] (A) | 20 |
| Output Per Driver LGATE Source|Sink | 2|3 |
| Output Per Driver UGATE Source|Sink | 2|3 |
| Output Voltage (Max) (V) | 80 |
| Output Voltage (Min) (V) | 0.8 |
| Outputs (#) | 1 |
| POR | Yes |
| Parallelable | Yes |
| Parametric Category | Buck-Boost Controllers (External FETs) |
| Pitch (mm) | 0.5 |
| Pkg. Type | TSSOP-EP |
| Quiescent Current | 45 µA |
| SYNCH Capability | Yes |
| Simulation Model Available | iSim |
| Switching Frequency (KHz) | 600 - 600 |
| Switching Frequency Range (Typical) (kHz) | 600 - 600 |
| Topology [Rail 1] | Buck-Boost |
| VIN1 (Max) (V) | 80 |
| Width (mm) | 4.4 |
The ISL81801 is a true bidirectional 4-switch synchronous buck-boost controller with peak and average current sensing and monitoring at both ends. With wide input and output voltage ranges, the controller is suitable for industrial, telecommunication, other industrial applications.
The ISL81801 uses a proprietary buck-boost control algorithm with valley current modulation for Boost mode and peak current modulation for Buck mode control.
The ISL81801 has four independent control loops for input and output voltages and currents. Inherent peak current sensing at both ends and cycle-by-cycle current limit of this family of products ensures high operational reliability by providing instant current limit in fast transient conditions at either end and in both directions. It also has two current monitoring pins at both input and output to facilitate Constant Current (CC) limit and other system management functions. CC operation down to low voltages avoids any runaway condition at over load or short-circuit conditions. In addition to multilayer overcurrent protection, it also provides full protection features such as OVP, UVP, OTP, average and peak current limit on both input and output to ensure high reliability in both unidirectional and bidirectional operation. The unique DE/Burst mode at light-load dramatically lowers standby power consumption with consistent output ripple over different load levels.
The IC is packaged in a space-conscious 32 LD 5mm × 5mm TQFN package or easy to assemble 4.4mm × 9.7mm 38 LD HTSSOP package. Both packages use an EPAD to improve thermal performance and noise immunity. Low pin count, fewer external components, and default internal values make the ISL81801 an ideal solution for time to market simple power supply designs.