Skip to main content
5V, Half Duplex, 30Mbps, RS-485/RS-422 Transceiver

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC
Pkg. Code: MSA
Lead Count (#): 8
Pkg. Dimensions (mm): 4.9 x 3.9 x 1.5
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free No
Pb Free Category Solder Plate
Temp. Range (°C) -40 to +85°C
Advanced Features High Speed
Data Rate (Mbps) 30
Devices Allowed on Bus 32
Half/Full Duplex Half
High ESD Protection No
Hot Plug No
IS Enabled/Disabled 1000/800 µA
Length (mm) 4.9
MOQ 1960
Pitch (mm) 1.3
Pkg. Dimensions (mm) 4.9 x 3.9 x 0.00
Pkg. Type SOICN
Primary Feature ESD Protected RS-485/422
Qualification Level Standard
Receivers (#) 1
SHDN ICC N/A µA
Secondary Feature High Speed
Slew Rate Limited No
Supply Voltage Vcc (Min) (V) 4.5
Supply Voltage Vcc Range 4.5-5.5
Transmitters (#) 1
Tx/Rx Enable Yes
VL Pin No
Width (mm) 3.9

Description

Support is limited to customers who have already adopted these products.

The Intersil ISL81485 is a BiCMOS, 5V powered, single transceiver that meets both the RS-485 and RS-422 standards for balanced communication, and features a larger output voltage and higher data rate to benefit high speed applications. Unlike competitive devices, this Intersil transceiver is specified for 10% tolerance supplies (4. 5V to 5. 5V), and it delivers a much larger worst case differential output voltage (2. 0V compared to the typical 1. 5V) over the full supply range. The increased output voltage translates into longer reach, or better data integrity, at the 30Mbps data rate. This device presents a 1 unit load to the RS-485 bus, which allows up to 32 transceivers on the network. Receiver (Rx) inputs feature a fail-safe if open design, which ensures a logic high Rx output if Rx inputs are floating. Driver (Tx) outputs are short circuit protected, even for voltages exceeding the power supply voltage. Additionally, on-chip thermal shutdown circuitry disables the Tx outputs to prevent damage if power dissipation becomes excessive.