| CAD Model: | View CAD Model |
| Pkg. Type: | SOICW |
| Pkg. Code: | MHU |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 17.9 x 7.5 x 0.20 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| RoHS (ISL81334IBZ-T) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 28 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 17.9 x 7.5 x 0.20 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Data Rate RS-485/RS-232 | 20, 0.46, 0.115 /0.65 |
| ESD Level (contact discharge) | ±15kV |
| ESD Standard | HBM |
| High ESD (kV) | 15 |
| Length (mm) | 17.9 |
| Loopback Feature | Yes |
| MOQ | 1000 |
| Operating Supply Current Icc RS-485/RS-232 | 1.6/3.7 |
| Pkg. Type | SOICW |
| Port Assignment | configurable |
| Ports (#) | 2 |
| Qualification Level | Standard |
| RS-232 Data Rate (kbps) | 650 |
| RS-232 Tx/Rx (#) | 4,4 |
| RS-485 Rx Failsafe Type | Full |
| RS-485/-422 Data Rate (Mbps) | 20 |
| RS-485/-422 Slew-Rate Limited | No |
| RS-485/-422 Tx/Rx (#) | 2,2 |
| RXEN Polarity | None |
| SHDN ICC | 42 µA |
| Supported Protocols | RS-232, RS-422, RS-485 |
| Thickness (mm) | 0.2 |
| Tx/Rx per Port | 1/1 RS-485, RS-422; 2/2 RS-232 |
| VCC (V) | 5 |
| VL Pin | No |
| VLOGIC Supply Pin? | No |
| Width (mm) | 7.5 |
The ISL81334 and ISL41334 are two-port interface ICs in which each port can be independently configured as a single RS-485, RS-422 transceiver, or as a dual (2 Tx, 2 Rx) RS-232 transceiver. With both ports set to the same mode, two RS-485, RS-422 transceivers, or four RS-232 transceivers are available. If either port is in RS-232 mode, the onboard charge pump generates RS-232 compliant ±5V Tx output levels from a single VCC supply as low as 4.5V. Four small 0.1µF capacitors are required for the charge pump. The transceivers are RS-232 compliant, with the Rx inputs handling up to ±25V, and the Tx outputs handling ±12V. In RS-485 mode, the transceivers support both the RS-485 and RS-422 differential communication standards. The receivers feature “full fail-safe” operation, so the Rx outputs remain in a high state if the inputs are open or shorted together. The transmitters support up to three data rates, two of which are slew rate limited for problem-free communications. The charge pump disables when both ports are in RS-485 mode, thereby saving power, minimizing noise and eliminating the charge pump capacitors. Both RS-232 and RS-485 modes feature loopback and shutdown functions. Loopback internally connects the Tx outputs to the corresponding Rx input, to facilitate board level self-test implementation. The outputs remain connected to the loads during loopback, so connection problems (such as shorted connectors or cables) can be detected. Shutdown mode disables the Tx and Rx outputs, disables the charge pumps, and places the IC in a low current (µA) mode. The ISL41334 is a QFN packaged device that includes two additional user-selectable, lower speed, and edge rate options for EMI-sensitive designs, or to allow longer bus lengths. It also features a logic supply pin (VL) that sets the VOH level of logic outputs, and the switching points of logic inputs, to be compatible with another supply voltage in mixed voltage systems. The QFN also adds active low Rx enable pins to increase design flexibility, allowing Tx/Rx direction control, through a single signal per port, by connecting the corresponding DE and RXEN pins together. For a single port version of these devices, please see the ISL81387, ISL41387 datasheet.