Skip to main content
Renesas Electronics Corporation
3V to 20V, Two-Phase Buck PWM Controller with Integrated 4A MOSFET Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LXX
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL8121IRZ-TR5453)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeQFN
Carrier TypeReel
Bias Voltage Range (V)4.9 - 5.5
Input Voltage (Max) (V)20
Input Voltage (Min) (V)3
Integrated MOSFET Driver (s)Yes
Lead CompliantNo
Lead Count (#)24
Length (mm)4
MOQ6000
Moisture Sensitivity Level (MSL)3
Output Current (Max) [Rail 1] (A)60
Output Voltage (Max) (V)13.2
Output Voltage (Min) (V)0.6
Outputs (Max) (#)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Phases (Max)2
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Qualification LevelStandard
Tape & ReelNo
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.9
VIDNo VID
Width (mm)4

Description

The ISL8121 is a two-phase buck PWM controller featuring an input voltage range of 3V to 20V and integrated MOSFET drivers. Precision voltage regulation is provided for point-of-load and other high-current applications that require efficient and compact implementation. Multiphase buck converter architecture uses interleaved timing to multiply channel ripple frequency allowing smaller filter inductors and reducing input and output ripple currents due to the ripple cancellation effect. Lower ripple results in fewer input and output capacitors. Smaller and low cost transistors can be used resulting from the higher efficiency and reduced power dissipation. The ISL8121 offers an internal 0.6V reference with a system regulation accuracy of ±0.8% (Industrial Temperature range), an optional external reference input, and user-adjustable switching frequency. Unity gain differential amplifier targeted at remote voltage sensing capability enhances the regulation. A power good signal (PGD) is issued when the output voltage is within the regulated window. An internal shunt regulator with optional external connection capability extends the operational input voltage range. For applications requiring voltage tracking or sequencing, the ISL8121 offers a host of possibilities, including coincidental, ratiometric, or offset tracking, as well as sequential startups, user adjustable for a wide range of applications. Additional features include overvoltage and overcurrent protection. Overcurrent protection can be tailored to various applications with no need for additional parts. The ISL8121 uses cost and space-saving rDS(ON) sensing for channel current balance, dynamic voltage positioning, and overcurrent protection. Channel current balancing is automatic and accurate with the integrated current-balance control system.