Skip to main content
Renesas Electronics Corporation
Dual/n-Phase Buck PWM Controller with Integrated Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LJQ
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL8120IRZ)Download

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Bias Voltage Range (V)3 - 5.6
DroopYes
Input Voltage (Max) (V)22
Input Voltage (Min) (V)2.97
Integrated MOSFET Driver (s)Yes
Length (mm)5
MOQ980
Output Current (Max) [Rail 1] (A)60
Output Voltage (Max) (V)19.8
Output Voltage (Min) (V)0.6
Outputs (Max) (#)2
Parametric ApplicationsScale for 1-, 2-, 3-, 4-, 6-, up to 12- Phase with Single Output
Parametric CategoryMultiphase DC/DC Switching Controllers
Phases (Max)2
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Simulation Model AvailableiSim
Thickness (mm)0.9
VIDNo VID
Width (mm)5

Description

The ISL8120 integrates two voltage-mode PWM leading-edge modulation control, with input feed-forward synchronous buck PWM controllers, to control a dual independent voltage regulator or a 2-phase single output regulator. It also integrates current sharing control for the power module to operate in parallel, which offers high system flexibility. The ISL8120 integrates an internal linear regulator, which generates VCC from input rail for applications with only one single supply rail. The internal oscillator is adjustable from 150kHz to 1. 5MHz, and is able to synchronize to an external clock signal for frequency synchronization and phase paralleling applications. Its PLL circuit can output a phase-shift programmable clock signal for the system to be expanded to 3-, 4-, 6-, 12- phases with desired interleaving phase shift. The ISL8120’s Fault Hand Shake feature protects any channel from overloading/stressing due to system faults or phase failure. The undervoltage fault protection features are also designed to prevent a negative transient on the output voltage during falling down. This eliminates the Schottky diode that is used in some systems for protecting the load device from reversed output voltage damage.