Skip to main content
Renesas Electronics Corporation
3.3V to 20V Single-Phase PWM Controller with Integrated 2A/4A MOSFET Drivers

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LXW
Lead Count (#):28
Pkg. Dimensions (mm):5.0 x 5.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL8118CRZ)Download
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeQFN
Carrier TypeTube
Bias Voltage Range (V)2.9 - 5.6
Input Voltage (Max) (V)20
Input Voltage (Min) (V)3.3
Lead Count (#)28
Length (mm)5
MOQ1200
Moisture Sensitivity Level (MSL)3
Output Current (Max) [Rail 1] (A)30
Output Voltage (Max) (V)20
Output Voltage (Min) (V)0.6
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.90
Qualification LevelStandard
Temp. Range (°C)0 to +70°C
Thickness (mm)0.9
VBIAS (Max) (V)5.6
VBIAS (Min) (V)2.9
Width (mm)5

Description

The ISL8118 is a single-phase PWM controller featuring an input voltage range of +3.3V to +20V and integrated MOSFET drivers. Utilizing voltage-mode operation with input voltage feed-forward compensation, the ISL8118 maintains a constant loop gain, providing optimal transient response for applications with a wide input operating voltage range. The output voltage can be precisely regulated down to 0.591V with a system tolerance of ±1.0% over the industrial temperature range and line and load variations. A external reference input is provided to bypass the internal reference for voltage tracking or DDR memory applications. The compact 28 Ld 5mm x 5mm QFN package, integrated linear regulator as well as the external linear regulator drive option, integrated differential remote sense amplifier and integrated voltage margining with adjustable upper and lower settings decrease external component count and reduce board space requirements. Programmable soft-start with pre-biased load capability, adjustable operating frequency from 250kHz to 2MHz, sourcing and sinking overcurrent protection, overvoltage and undervoltage protection, and power-good indication with programmable delay combine to make the ISL8118 a superior choice for many power supply systems.