| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN-EP |
| Pkg. Code: | MCP |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL80410IBEZ-T) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Assembly Location | PHILIPPINES |
| Wafer Fab Location | TAIWAN |
| Drop Out Voltage (Typical) | 295 @ 150mA |
| Enable/Shutdown | Yes |
| External Bias | No |
| Fixed Output Voltage Option | No |
| Input Voltage (Max) (V) | 40 |
| Input Voltage (Min) (V) | 6 |
| Input Voltage Range (V) | 6 - 40 |
| Length (mm) | 4.9 |
| MOQ | 2500 |
| O/P Voltage Accuracy (±%) | 1 |
| Output Current 1 (Max) (A) | 0.15 |
| Output Voltage (Max) (V) | 12 |
| Output Voltage (Min) (V) | 2.5 |
| Output Voltage Range (V) | 2.5 - 12 |
| PORs (#) | 0 |
| PSRR (db) | 66 |
| Parametric Category | Linear Regulators (LDO) |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pkg. Type | SOICN-EP |
| Qualification Level | Standard |
| Quiescent Current | 18 µA |
| Width (mm) | 3.9 |
The ISL80410 is a high voltage, adjustable VOUT, low quiescent current linear regulator ideally suited for “always-on” and “keep alive” applications. The ISL80410 operates from an input voltage of +6V to +40V under normal operating conditions and consumes only 18µA of quiescent current at no load. The ISL80410 features an EN pin that can be used to put the device into a low-quiescent current shutdown mode in which it draws only 2µA of supply current. The device features over-temperature shutdown and current limit protection. The ISL80410 is rated to operate across the -40°C to +125°C temperature range and is available in an 8 Ld Small Outline Exposed Pad Plastic Package (EPSOIC).