Skip to main content
Compact Synchronous Buck Regulator

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFN
Pkg. Code: LCV
Lead Count (#): 16
Pkg. Dimensions (mm): 3.00 x 3.00 x 0.75
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL8023AIRTAJZ-T) Download

Product Attributes

Longevity 2033 Dec
Pkg. Type TQFN
Lead Count (#) 16
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
BOM Total Footprint (mm2) 141.9
Control Type Current Mode
Duty Cycle (%) 100 - 100
IQ [Rail 1] (µA) 50
Input Voltage (Max) (V) 5.5
Input Voltage (Max) [Rail 1] (V) 5.5 - 5.5
Input Voltage (Min) (V) 2.7
Input Voltage (Min) [Rail 1] (V) 2.7
Length (mm) 3
MOQ 6000
Output Current (Max) [Rail 1] (A) 3
Output Voltage (Max) (V) 5.5
Output Voltage (Max) [Rail 1] (V) 5.5
Output Voltage (Min) (V) 0.6
Output Voltage (Min) [Rail 1] (V) 0.6
Outputs (#) 1
POR Yes
Parametric Category Buck Regulators (Integrated FETs)
Peak Efficiency (%) 95
Pitch (mm) 0.5
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.75
Qualification Level Standard
Quiescent Current 50 µA
SYNCH Capability Yes
Switching Frequency (KHz) 4 - 4
Switching Frequency Range (Typical) (kHz) 500 - 4000
Thickness (mm) 0.75
Topology [Rail 1] Buck
Width (mm) 3

Description

The ISL8023A is a highly efficient, monolithic, synchronous step-down DC/DC converter that can deliver 3A of continuous output current from a 2.7V to 5.5V input supply. The device uses current mode control architecture to deliver very low-duty cycle operation at high frequency with fast transient response and excellent loop stability. It has an adjustable frequency from 500kHz to 4MHz with the default at 2MHz (ISL8023A/24A).

The ISL8023 integrates a very low ON-resistance P-Channel (45mΩ) high-side FET and N-Channel (19mΩ) low-side FET to maximize efficiency and minimize external component count. The 100% duty-cycle operation allows less than 200mV dropout voltage at 4A output current. The operation frequency of the pulse-width modulator (PWM) is adjustable from 500kHz to 4MHz. The default switching frequency of 1MHz is set by connecting the FS pin high, which allows for the use of small external components.

The ISL8023 can be configured for discontinuous or forced continuous operation at light load. Forced continuous operation reduces noise and RF interference while discontinuous mode provides higher efficiency by reducing switching losses at light loads.

Fault protection is provided by internal hiccup mode current limiting during short circuit and overcurrent conditions. Other protection, such as overvoltage and over-temperature are also integrated into the device. A power-good output voltage monitor indicates when the output is in regulation.

The ISL8023 offers a 1ms power-good (PG) timer at power-up. When in shutdown, the device discharges the output capacitor through an internal soft-stop switch. Other features include internal fixed or adjustable soft-start and internal/external compensation. The ISL8023 is offered in a space-saving 16 Ld 3mm x 3mm Pb-free QFN package with an exposed pad for improved thermal performance and 1mm maximum height. The complete converter occupies less than 0.22 in² area.

Various fixed output voltages are available upon request. See the datasheet for more details.